SLUSBD9A February 2013 – September 2024 UCC27532
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Enable (EN) pin of the UCC27532 has an internal pull-up resistor to an internal reference voltage so leaving Enable floating turns on the driver and allows it to send output signals properly. If desired, the Enable can also be driven by low-voltage logic to enable and disable the driver.