SLUSBA7G December 2012 – June 2019 UCC27531 , UCC27533 , UCC27536 , UCC27537 , UCC27538
PRODUCTION DATA.
The UCC2753x single-channel, high-speed gate drivers can effectively drive MOSFET and IGBT power switches. Using a design that allows for a source of up to 2.5 A and 5-A sink through asymmetrical drive (split outputs), coupled with the ability to support a negative turn-off bias, rail-to-rail drive capability, extremely small propagation delay (17 ns typical), the UCC2753x devices are ideal solutions for MOSFET and IGBT power switches. The UCC2753x family of devices can also support enable, dual input, and inverting and non-inverting input functionality. The split outputs and strong asymmetrical drive boost the devices immunity against parasitic Miller turn-on effect and can help reduce ground debouncing.
PART NUMBER | PACKAGE | BODY SIZE (NOM) | |
---|---|---|---|
UCC27531 | SOIC (8) | 4.90 mm × 3.91 mm | |
UCC27531 | SOT-23 (6) | 2.90 mm × 1.60 mm | |
UCC27533 | SOT-23 (5) | 2.90 mm × 1.60 mm | |
UCC27536 | SOT-23 (5) | 2.90 mm × 1.60 mm | |
UCC27537 | SOT-23 (5) | 2.90 mm × 1.60 mm | |
UCC27538 | SOT-23 (6) | 2.90 mm × 1.60 mm |