SLUSBA5F December 2012 – March 2018 UCC27611
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.3 | 20 | V |
OUTH | –0.3 | VREF + 0.3 | V | |
OUTL | –0.3 | VREF + 0.3 | V | |
VREF | 6 | V | ||
IN+, IN– | –0.3 | 20 | V | |
Iout_DC | Continuous source current of OUTH/sink current of OUTL | 0.3 | 0.6 | A |
Iout_pulsed | Continuous source current of OUTH/sink current of OUTL (0.5 µs), | 4 | 6 | A |
Lead temperature, soldering, 10 sec. | 300 | °C | ||
Lead temperature, reflow | 260 | °C | ||
TJ | Operating virtual junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |