SLUSFL4A April 2024 – October 2024 UCC27614-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | DSG NO. | D DGN NO. | ||
GND | 2,3 | 4,5 | G | Device ground or reference |
EN | — | 3 | I | Enable or disable control pin. If not used, connect to VDD. |
IN | — | 2 | I | Non-inverting PWM input |
IN+ | 1 | — | I | Non-inverting PWM input. If not used, connect to VDD. |
IN- | 8 | — | I | Inverting PWM input. If not used, connect to GND. |
OUT | 4,5 | 6,7 | O | Output of the driver |
VDD | 6,7 | 1,8 | P | Driver bias supply. Connect the positive node of the voltage source to this pin through an impedance for high common mode noise rejection. Bypass this pin with two ceramic capacitors, generally >=1 µF and 0.1 µF, which are referenced to GND pin of this device. |
Thermal Pad | Thermal Pad(2) | — | Connect to GND through large copper plane. This pad is not a low-impedance path to GND. |