SLUSD05B October 2017 – August 2018 UCC27710
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | IGBT Applications | 10 | 20 | V | |
MOSFET Applications | 10 | 17 | ||||
HB–HS | Driver bootstrap voltage | IGBT Applications | 10 | 20 | ||
MOSFET Applications | 10 | 17 | ||||
HS | Source terminal voltage(1) | –11 | 600 | |||
HI, LI | Input voltage with respect to VSS | –4 | 20 | |||
TA | Ambient temperature | –40 | 125 | °C |