SLUSCW3 August 2017 UCC27712-Q1
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | HI, LI (2) | –5 | 22 | V | |
VDD supply voltage | –0.3 | 22 | |||
HB | –0.3 | 700 | |||
HB–HS | –0.3 | 22 | |||
Output voltage | HO | DC | HS–0.3 | HB+0.3 | V |
Transient, less than 100 ns(3) | HS–2 | HB+0.3 | |||
LO | DC | –0.3 | VDD+0.3 | V | |
Transient, less than 100 ns(3) | –2 | VDD+0.3 | |||
Output current | HO, LO | IOUT_PULSED (100 ns) | 2.8/–1.8 | A | |
IOUT_DC | 0.15 | ||||
dVHS/dt | Allowable offset supply voltage transient | –50 | 50 | V/ns | |
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±1500 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | IGBT applications | 10 | 20 | V | |
MOSFET applications | 10 | 17 | ||||
HB–HS | Driver bootstrap voltage | IGBT applications | 10 | 20 | ||
MOSFET applications | 10 | 17 | ||||
HS | Source terminal voltage(1) | –11 | 600 | |||
HI, LI | Input voltage with respect to COM | –4 | 20 | |||
TA | Ambient temperature | –40 | 125 | °C |
THERMAL METRIC(1) | UCC27712-Q1 | UNIT | |
---|---|---|---|
(SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 108.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 61.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 57.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 15.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 57.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY BLOCK | ||||||
VVDD ON | Turn-on threshold voltage of VDD | 8.0 | 8.9 | 9.8 | V | |
VVDD OFF | Turn-off threshold voltage of VDD | 7.5 | 8.4 | 9.3 | ||
VVDD HYS | Hysteresis of VDD | 0.5 | ||||
VVHB ON | Turn-on threshold voltage of VHB–VHS | 7.2 | 8.2 | 9.2 | ||
VVHB OFF | Turn-off threshold voltage of VHB–VHS | 6.4 | 7.3 | 8.3 | ||
VVHB HYS | Hysteresis of VHB–VHS | 0.5 | 0.9 | |||
IQ | Total quiescent supply current | HI = LI = 0 V or 5 V, DC on/off state | 180 | 255 | 420 | µA |
IQVDD | Quiescent VDD-COM supply current | HI = LI = 0 V or 5 V, DC on/off state | 190 | 320 | ||
IQBS | Quiescent HB-HS supply current | HI = 0 V or 5 V, HO in DC on/off state | 65 | 100 | ||
IBL | Bootstrap supply leakage current | HB = HS = 600 V | 20 | |||
IOP | Dynamic operating current | HI = LI = 0 V or 5 V, f = 100 kHz, duty = 50%, CL= 1 nF | 3800(1) | 4500 | ||
INPUT BLOCK | ||||||
VINH | Input Pin (HI, LI) high threshold | 1.6 | 2.0 | 2.4 | V | |
VINL | Input Pin (HI, LI) low threshold | 0.8 | 1.2 | 1.5 | ||
VINHYS | Input Pin (HI, LI) threshold hysteresis | 0.8 | ||||
IINL | HI, LI input low bias current | HI, LI = 0 V | –5 | 0 | 5 | µA |
IINH | HI, LI input high bias current | HI, LI = 5 V | 1.7 | 70 | ||
OUTPUT BLOCK | ||||||
VDD-VLOH | LO output high voltage | LI = 5 V, ILO = –20 mA | 60 | 136 | mV | |
VHB-VHOH | HO output high voltage | HI = 5 V, IHO = –20 mA | 60 | 136 | ||
VLOL | LO output low voltage | LI = 0 V, ILO = 20 mA | 30 | 80 | ||
VHOL | HO output low voltage | HI = 0 V, IHO = 20 mA | 30 | 80 | ||
RLOL, RHOL | LO, HO output pull-down resistance | ILO = IHO = 20 mA | 1.5 | 4 | Ω | |
RLOH, RHOH | LO, HO output pull-up resistance | ILO = IHO = –20 mA | 3.0 | 6.8 | ||
IGPK-(1) | HO, LO output low short circuit pulsed current | HI = LI = 0 V, HO = LO = 15 V, PW < 10 µs | 2.8 | A | ||
IGPK+(1) | HO, LO output high short circuit pulsed current | HI = LI = 5 V, HO = LO = 0 V, PW < 10 µs | –1.8 |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
DYNAMIC CHARACTERISTICS | ||||||
tPDLH | Turn-on propagation delay (without deadtime) | LI to LO, HI to HO, HS = COM = 0 V | 100 | 160 | ns | |
tPDHL | Turn-off propagation delay | LI to LO, HI to HO, HS = COM = 0 V | 100 | 160 | ||
tPDRM | Low-to-high delay matching | 5 | 30 | |||
tPDFM | High-to-low delay matching | 12 | 30 | |||
tRISE | Turn-on rise time | 10% to 90%, HO/LO with 1000-pF load | 16 | 50 | ||
tFALL | Turn-off fall time | 10% to 90%, HO/LO with 1000-pF load | 10 | 30 | ||
tON | Minimum HI/LI ON pulse that changes output state | 0-V to 5-V input signal on HI and LI pins | 25 | 45 | ||
tOFF | Minimum HI/LI OFF pulse that changes output state | 5-V to 0-V input signal on HI and LI pins | 35 | 45 | ||
DT | Deadtime | Internal deadtime for Interlock | 100 | 150 | 200 |