SLUSBY6B August 2015 – March 2017 UCC27714
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM | 5 | – | Return for low-side driver output. |
EN/NC | 4 | I | Enable input for high-side and low-side driver. This pin biased LOW, disables both HO and LO regardless of HI and LI state, This pin biased high or floating enables both HO and LO. |
HB | 13 | I | High-side floating supply. Bypass this pin to HS with a suitable capacitor to sustain boot-strap circuit operation in the desired application, typically 10× bigger than gate capacitance. |
HI | 1 | I | Logic input for high-side driver. If HI is unbiased or floating, HO is held low. |
HO | 12 | O | High-side driver output. |
HS | 11 | – | Return for high-side floating supply. |
LI | 2 | I | Logic input for low-side driver. If LI is unbiased or floating, LO is held low. |
LO | 6 | O | Low-side driver output. |
NC | 8, 9, 10, 14 | – | No connection. |
VDD | 7 | I | Bias supply input. Power supply for the input logic side of the device and also low-side driver output. Bypass this pin to VSS with typical 1-µF SMD capacitor (typically CVDD needs to be 10 × CBOOT). If shunt resistor used between COM and VSS, then also bypass this pin to COM with 1-µF SMD capacitor. |
VSS | 3 | – | Logic ground. |