SLUS270G March 1999 – May 2020 UCC2800 , UCC2801 , UCC2802 , UCC2803 , UCC2804 , UCC2805
PRODUCTION DATA
PART NUMBER | MAXIMUM DUTY CYCLE | REFERENCE VOLTAGE | TURNON THRESHOLD | TURNOFF THRESHOLD |
---|---|---|---|---|
UCC2800 | 100% | 5 V | 7.2 V | 6.9 V |
UCC2801 | 50% | 5 V | 9.4 V | 7.4 V |
UCC2802 | 100% | 5 V | 12.5 V | 8.3 V |
UCC2803 | 100% | 4 V | 4.1 V | 3.6 V |
UCC2804 | 50% | 5 V | 12.5 V | 8.3 V |
UCC2805 | 50% | 4 V | 4.1 V | 3.6 V |
TEMPERATURE RANGE | AVAILABLE PACKAGES | |
---|---|---|
UCC280x | –40°C to 125°C | D |