SLUSAO7C September 2011 – July 2024 UCC28063
PRODUCTION DATA
The specifications for this design were chosen based on the power requirements of a typical 300-W LCD TV. These specifications are shown in Table 8-1.
DESIGN PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VIN | RMS input voltage | 85 (VIN_MIN) | 265 (VIN_MAX) | VRMS | |
VOUT | Output voltage | 390 | V | ||
fLINE | AC-line frequency | 47 | 63 | Hz | |
PF | Power factor at maximum load | 0.90 | |||
POUT | 300 | W | |||
η | Full-load efficiency | 92% | |||
fMIN | Minimum switching frequency | 45 | kHz |