SLUSAO7C September 2011 – July 2024 UCC28063
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC BIAS SUPPLY | ||||||
VCCSHUNT | VCC shunt voltage(1) | IVCC = 10 mA | 22 | 24 | 26 | V |
IVCC(ULVO) | VCC current, UVLO | VCC = 11.4 V prior to turn-on | 95 | 200 | µA | |
IVCC(stby) | VCC current, disabled | VSENSE = 0 V | 100 | 200 | ||
IVCC(on) | VCC current, enabled | VSENSE = 2 V | 5 | 8 | mA | |
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VCCON | VCC turn-on threshold | VCC rising | 11.5 | 12.6 | 13.5 | V |
VCCOFF | VCC turn-off threshold | VCC falling | 9.5 | 10.35 | 11.5 | |
UVLO Hysteresis | 1.85 | 2.15 | 2.45 | |||
REFERENCE | ||||||
VREF | VREF output voltage, no load | IVREF = 0 mA | 5.82 | 6.00 | 6.18 | V |
VREF change with load | 0 mA ≤ IVREF ≤ −2 mA | −1 | −6 | mV | ||
VREF change with VCC | 12 V ≤ VCC ≤ 20 V | 2 | 10 | |||
ERROR AMPLIFIER | ||||||
VSENSEreg25 | VSENSE input regulation voltage | TA = 25 °C | 5.85 | 6 | 6.15 | V |
VSENSEreg | VSENSE input regulation voltage | 5.82 | 6 | 6.18 | ||
IVSENSE | VSENSE input bias current | In regulation | 50 | 100 | 150 | nA |
VENAB | VSENSE enable threshold, rising | 1.15 | 1.25 | 1.35 | V | |
VSENSE enable hysteresis | 0.02 | 0.07 | 0.15 | |||
VCOMPCLMP | COMP high voltage, clamped | VSENSE = VSENSEreg – 0.3 V | 4.70 | 4.95 | 5.10 | |
COMP low voltage, saturated | VSENSE = VSENSEreg + 0.3 V | 0.03 | 0.125 | |||
gM | VSENSE to COMP transconductance, small signal | 0.99(VSENSEreg) < VSENSE < 1.01(VSENSEreg), COMP = 3 V | 40 | 55 | 70 | µS |
VSENSE high-going threshold to enable COMP large signal gain, percent | Relative to VSENSEreg, COMP = 3 V | 3.25% | 5% | 6.75% | ||
VSENSE low-going threshold to enable COMP large signal gain, percent | Relative to VSENSEreg, COMP = 3 V | −3.25% | −5% | −6.75% | ||
VSENSE to COMP transconductance, large signal | VSENSE = VSENSEreg – 0.4 V , COMP = 3 V | 210 | 290 | 370 | µS | |
VSENSE to COMP transconductance, large signal | VSENSE = VSENSEreg + 0.4 V, COMP = 3 V | 210 | 290 | 370 | ||
COMP maximum source current | VSENSE = 5 V, COMP = 3 V | −80 | −125 | −170 | µA | |
RCOMPDCHG | COMP discharge resistance | HVSEN = 5.2 V, COMP = 3 V | 1.6 | 2 | 2.4 | kΩ |
IDODCHG | COMP discharge current during Dropout | VSENSE = 5 V, VINAC = 0.3 V | 3.2 | 4 | 4.8 | µA |
VLOW_OV | VSENSE over-voltage threshold, rising | Relative to VSENSEreg | 7% | 8% | 10% | |
VSENSE over-voltage hysteresis | Relative to VLOW_OV | −1.5% | −2% | −3% | ||
VHIGH_OV | VSENSE 2nd over-voltage threshold, rising | Relative to VSENSEreg | 10.5% | 11.3% | 14% | |
SOFT START | ||||||
VSSTHR | COMP Soft-Start threshold, falling | VSENSE = 1.5 V | 15 | 23 | 30 | mV |
ISS,FAST | COMP Soft-Start current, fast | SS-state, VENAB < VSENSE < VREF/2 | −80 | −125 | −170 | µA |
ISS,SLOW | COMP Soft-Start current, slow | SS-state, VREF/2 < VSENSE < 0.88VREF | −11.5 | −16 | −20 | |
KEOSS | VSENSE End-of-Soft-Start threshold factor | Percent of VSENSEreg | 96.5% | 98.3% | 99.8% | |
OUTPUT MONITORING | ||||||
VPWMCNTL | HVSEN threshold to PWMCNTL | HVSEN rising | 2.35 | 2.50 | 2.65 | V |
IHVSEN | HVSEN input bias current, high | HVSEN = 3 V | ±0.03 | ±0.5 | µA | |
IHV_HYS | HVSEN hysteresis bias current, low | HVSEN = 2 V | 9.2 | 11.4 | 14 | |
VHV_OV_FLT | HVSEN threshold to over-voltage fault | HVSEN rising | 4.64 | 4.87 | 5.1 | V |
VHV_OV_CLR | HVSEN threshold to over-voltage clear | HVSEN falling | 4.45 | 4.67 | 4.8 | |
VCOMP_PHFOFF | Phase Fail monitoring-disable threshold | COMP falling | 0.21 | 0.225 | 0.25 | |
VCOMP_PHFHYS | Phase Fail monitoring hysteresis | COMP rising | 0.051 | |||
PWMCNTL output voltage low | HVSEN = 3 V, IPWMCNTL = 5 mA, COMP = 0 V | 0.2 | 0.5 | |||
tPHFDLY | Phase Fail filter time to PWMCNTL high | PHB = 5 V, ZCDA switching, ZCDB = 0.5 V, COMP = 3 V | 7.9 | 12 | 17 | ms |
IPWMCNTL_LEAK | PWMCNTL leakage current, high | HVSEN = 2 V, PWMCNTL = 15 V | ±0.03 | ±0.5 | µA | |
GATE DRIVE(2) | ||||||
GDA, GDB output voltage, high | IGDA, IGDB = −100 mA | 11.5 | 12.4 | 15 | V | |
GDA, GDB on-resistance, high | IGDA, IGDB = −100 mA | 8.8 | 14 | Ω | ||
GDA, GDB output voltage, low | IGDA, IGDB = 100 mA | 0.18 | 0.32 | V | ||
GDA, GDB on-resistance, low | IGDA, IGDB = 100 mA | 2 | 3.2 | Ω | ||
GDA, GDB output voltage high, clamped | VCC = 20 V, IGDA, IGDB = −5 mA | 12 | 13.5 | 15 | V | |
GDA, GDB output voltage high, low VCC | VCC = 12 V, IGDA, IGDB = −5 mA | 10 | 10.5 | 11.5 | ||
Rise time | 1 V to 9 V, CLOAD = 1 nF | 18 | 30 | ns | ||
Fall time | 9 V to 1 V, CLOAD = 1 nF | 12 | 25 | |||
GDA, GDB output voltage, UVLO | VCC = 3.0 V, IGDA, IGDB = 2.5 mA | 100 | 200 | mV | ||
ZERO CURRENT DETECTOR | ||||||
ZCDA, ZCDB voltage threshold, falling | 0.8 | 1 | 1.2 | V | ||
ZCDA, ZCDB voltage threshold, rising | 1.5 | 1.7 | 1.9 | |||
ZCDA, ZCDB clamp, high | IZCDA = +2 mA, IZCDB = +2 mA | 2.6 | 3 | 3.4 | ||
ZCDA, ZCDB clamp, low | IZCDA = −2 mA, IZCDB = −2 mA | 0 | −0.2 | −0.4 | ||
ZCDA, ZCDB input bias current | ZCDA = 1.4 V, ZCDB = 1.4 V | ±0.03 | ±0.5 | µA | ||
ZCDA, ZCDB delay to GDA, GDB outputs(2) | From ZCDx input falling to 1 V to respective gate drive output rising 10% | 50 | 100 | ns | ||
ZCDA blanking time(3) | From GDA rising and GDA falling | 100 | ||||
ZCDB blanking time(3) | From GDB rising and GDB falling | 100 | ||||
CURRENT SENSE | ||||||
CS input bias current, dual-phase | At rising threshold | −120 | −166 | −200 | µA | |
CS current-limit rising threshold, dual-phase | PHB = 5 V | −0.18 | −0.2 | −0.22 | V | |
CS current-limit rising threshold, single-phase | PHB = 0 V | −0.149 | −0.166 | −0.183 | ||
CS current-limit reset falling threshold | −0.003 | –0.015 | −0.025 | |||
CS current-limit response time(2) | From CS exceeding threshold−0.05 V to GDx dropping 10% | 60 | 100 | ns | ||
CS blanking time | From GDx rising and falling edges | 100 | ||||
VINAC INPUT | ||||||
IVINAC | VINAC input bias current, above brownout | VINAC = 2 V | ±0.03 | ±0.5 | µA | |
VBODET | VINAC brownout detection threshold | VINAC falling | 1.33 | 1.39 | 1.44 | V |
tBODLY | VINAC brownout filter time | VINAC below the brownout detection threshold for the brownout filter time | 340 | 440 | 540 | ms |
VBOHYS | VINAC brownout threshold hysteresis | VINAC rising | 30 | 62 | 75 | mV |
IBOHYS | VINAC brownout hysteresis current | VINAC = 1 V for > tBODLY | 1.6 | 2 | 2.5 | µA |
VDODET | VINAC dropout detection threshold | VINAC falling | 0.315 | 0.35 | 0.38 | V |
tDODLY | VINAC dropout filter time | VINAC below the dropout detection threshold for the dropout filter time | 3.5 | 5 | 7 | ms |
VDOCLR | VINAC dropout clear threshold | VINAC rising | 0.67 | 0.71 | 0.75 | V |
PULSE-WIDTH MODULATOR | ||||||
KT | On-time factor, phases A and B | VSENSE = 5.8 V(4) | 3.6 | 4.0 | 4.4 | µs/V |
KTS | On-time factor, single-phase, A | VSENSE = 5.8 V, PHB = 0 V(4) | 7.2 | 8.0 | 8.9 | |
Phase B to phase A on-time matching error | VSENSE = 5.8 V | ±2% | ±6% | |||
Zero-crossing distortion correction additional on time | COMP = 0.25 V, VINAC = 1 V | 1.2 | 2 | 2.8 | µs | |
COMP = 0.25 V, VINAC = 0.1 V | 12.6 | 20 | 29 | |||
VPHBF | PHB threshold falling, to single-phase operation | To GDB output shutdown, VINAC = 1.5 V | 0.7 | 0.8 | 0.9 | V |
VPHBR | PHB threshold rising, to two-phase operation | To GDB output running, VINAC = 1.5 V | 0.9 | 1 | 1.1 | |
TMIN | Minimum switching period | RTSET = 133 kΩ(4) | 1.7 | 2.2 | 3 | µs |
TSTART | PWM restart time | ZCDA = ZCDB = 2 V(5) | 165 | 210 | 265 | |
THERMAL SHUTDOWN | ||||||
TJ | Thermal shutdown temperature | Temperature rising(6) | 160 | °C | ||
TJ | Thermal restart temperature | Temperature falling(6) | 140 |