SLUSAW0B March 2012 – December 2023 UCC28070A
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the input parameters.
DESIGN PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VAC | Input voltage | 85 | 265 | V | |
VOUT | Output voltage | 390 | V | ||
fLINE | Line frequency | 47 | 63 | Hz | |
fSW | Switching frequency | 200 | kHz | ||
POUT | Output power | 300 | W | ||
η | Full load efficiency | 90% |