SLUS456F April 1999 – July 2018 UCC2808A-1 , UCC2808A-2 , UCC3808A-1 , UCC3808A-2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Because the device provides alternate 180° out-of-phase gate drive signals (OUTA and OUTB), it may be used as a controller for the push-pull or half-bridge topologies. For the half-bridge topology the UCCx808A-x requires a an external high side gate driver or pulse transformer on one or both of the OUTA and OUTB signals.