SLUS456F April 1999 – July 2018 UCC2808A-1 , UCC2808A-2 , UCC3808A-1 , UCC3808A-2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OSCILLATOR | ||||||
Oscillator frequency | 175 | 194 | 213 | kHz | ||
Oscillator amplitude/VDD(2) | 0.44 | 0.5 | 0.56 | V/V | ||
ERROR AMPLIFIER | ||||||
Input voltage | COMP = 2 V | 1.95 | 2 | 2.05 | V | |
Input bias current | –1 | 1 | µA | |||
Open loop voltage gain | 60 | 80 | dB | |||
COMP sink current | FB = 2.2 V, COMP = 1 V | 0.3 | 2.5 | mA | ||
COMP source current | FB = 1.3 V, COMP = 3.5 V | –0.2 | –0.5 | mA | ||
PWM | ||||||
Maximum duty cycle | Measured at OUTA or OUTB | 48% | 49% | 50% | ||
Minimum duty cycle | COMP = 0 V | 0% | ||||
CURRENT SENSE | ||||||
Gain(3) | 1.9 | 2.2 | 2.5 | V/V | ||
Maximum input signal | COMP = 5 V(4) | 0.45 | 0.5 | 0.55 | V | |
CS to output delay | COMP = 3.5 V,
CS from 0 mV to 600 mV |
100 | 200 | ns | ||
CS source current | –200 | nA | ||||
CS sink current | CS = 0.5 V, RC = 5.5 V(5) | 5 | 10 | mA | ||
Over current threshold | 0.7 | 0.75 | 0.8 | V | ||
COMP to CS offset | CS = 0 V | 0.35 | 0.8 | 1.2 | V | |
OUTPUT | ||||||
OUT low level | I = 100 mA | 0.5 | 1 | V | ||
OUT high level | I = –50 mA, VDD – OUT | 0.5 | 1 | V | ||
Rise time | CL = 1 nF | 25 | 60 | ns | ||
Fall time | CL = 1 nF | 25 | 60 | ns | ||
UNDERVOLTAGE LOCKOUT | ||||||
Start threshold | UCCx808A-1(1) | 11.5 | 12.5 | 13.5 | V | |
UCCx808A-2 | 4.1 | 4.3 | 4.5 | |||
Minimum operating voltage after start | UCCx808A-1 | 7.6 | 8.3 | 9 | V | |
UCCx808A-2 | 3.9 | 4.1 | 4.3 | |||
Hysteresis | UCCx808A-1 | 3.5 | 4.2 | 5.1 | V | |
UCCx808A-2 | 0.1 | 0.2 | 0.3 | |||
SOFT START | ||||||
COMP rise time | FB = 1.8 V, rise from 0.5 V to 4 V | 3.5 | 20 | ms | ||
OVERALL | ||||||
Start-up current | VDD < start threshold | 130 | 260 | µA | ||
Operating supply current | FB = 0 V, CS = 0 V(1)(6) | 1 | 2 | mA | ||
VDD zener shunt voltage | IDD = 10 mA(7) | 13 | 14 | 15 | V |