SGLS245E May 2020 – May 2020 UCC2813-0-Q1 , UCC2813-1-Q1 , UCC2813-2-Q1 , UCC2813-3-Q1 , UCC2813-4-Q1 , UCC2813-5-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
100 V/div | 2 µs/div |
CH1: output voltage AC coupled | 200 mV/div | |
CH4: output current | 1 A/div | 5 ms/div |
5 V/div | 2 ms/div |
100 V/div | 2 µs/div |
100 mV/div | 10 µs/div | |