SGLS245E May 2020 – May 2020 UCC2813-0-Q1 , UCC2813-1-Q1 , UCC2813-2-Q1 , UCC2813-3-Q1 , UCC2813-4-Q1 , UCC2813-5-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 1 | O | COMP is the output of the error amplifier and the input of the PWM comparator. Feedback loop compensation is applied between this pin and the FB pin. |
CS | 3 | I | CS is the input to the current-sense comparators: the PWM comparator and the overcurrent comparator. |
FB | 2 | I | FB is the inverting input of the error amplifier. |
GND | 5 | — | GND is the reference ground and power ground for all functions of this device. |
OUT | 6 | O | OUT is the output of a high-current power driver capable of driving the gate of a power MOSFET. |
RC | 4 | I | RC is the oscillator timing programming pin. An external resistor and capacitor are applied to this input to program the switching frequency and maximum duty-cycle. |
REF | 8 | O | REF is the voltage reference for the error amplifier and many other functions, and is the bias source for logic functions of this device. |
VCC | 7 | I | VCC is the bias-power input for this device. In normal operation, VCC is connected to a voltage source through a current-limiting resistor. |