SLUS577D November 2011 – August 2016 UCC2817A , UCC2818A , UCC3817A , UCC3818A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The bias voltage is supplied either by an external dedicated DC-DC converter or by an auxiliary winding from the PFC inductor or the 2nd stage DC-DC converter.
The bias capacitor should be large enough to maintain sufficient voltage with AC line variations. Connect a 1-µF capacitor between VCC and GND as close to the IC as possible. For wide line voltages, an additional 18-V Zener clamp can also be used.
Connect a capacitor >=0.1 µF between VREF and GND for stability.