VCC BIAS SUPPLY |
ICCPRESTART |
ICC Pre-start current |
VCC = VCCOFF – 0.2 V |
|
|
75 |
µA |
ICCSTBY |
ICC Standby current |
VSENSE = 0.5 V |
1.8 |
2.4 |
3.47 |
mA |
ICCON_load |
ICC Operating current |
VSENSE = 4.0 V, CGATE = 4.7 nF |
5.8 |
7 |
8.8 |
mA |
UNDER VOLTAGE LOCKOUT (UVLO) |
VCCON |
VCC Turn on threshold |
|
10.8 |
11.5 |
12.1 |
V |
VCCOFF |
VCC Turn off threshold |
|
9.1 |
9.5 |
10.3 |
V |
|
UVLO Hysteresis |
|
1.6 |
1.7 |
2 |
V |
VARIABLE FREQUENCY |
fSW |
Minimum switching frequency |
RFREQ = 130 kΩ |
16.3 |
18 |
19.8 |
kHz |
Typical switching frequency |
RFREQ = 32.7 kΩ |
61.75 |
65 |
68.25 |
kHz |
Maximum switching frequency |
RFREQ = 8.2 kΩ |
225 |
250 |
275 |
kHz |
VFREQ |
Voltage at FREQ pin |
TA = 25°C |
1.43 |
1.5 |
1.56 |
V |
PWM |
DMIN |
Minimum duty cycle |
VSENSE = 5.1 V, ISENSE = –0.25 V |
|
|
0% |
|
DMAX |
Maximum duty cycle |
VSENSE = 4.0 V, RFREQ = 32.7 Ω |
94.8% |
96.5% |
98% |
|
tOFF(min) |
Minimum off time |
VSENSE = 3 V, ICOMP = 0.72 V |
450 |
570 |
690 |
ns |
SYSTEM PROTECTION |
VSOC |
ISENSE threshold, soft over current (SOC) |
|
–0.259 |
–0.285 |
–0.312 |
V |
VPCL |
ISENSE threshold, peak current limit (PCL) |
|
–0.345 |
–0.4 |
–0.438 |
V |
IISOP |
ISENSE bias current, ISENSE open-pin protection (ISOP) |
ISENSE = 0 V |
|
–2.3 |
–2.95 |
µA |
VISOP |
ISENSE threshold, ISENSE open-pin protection (ISOP) |
ISENSE = open pin |
|
0.085 |
0.14 |
V |
VOLP |
VSENSE threshold, open loop protection (OLP) |
ICOMP = 1 V, ISENSE = 0 V |
15.6 |
16.5 |
17.6 |
%VREF |
|
Open loop protection (OLP) Internal pull-down current |
VSENSE = 0.5 V |
|
100 |
325 |
nA |
VUVD |
VSENSE threshold, output under-voltage detection (UVD) used for enhanced dynamic response(1) |
|
93.25 |
95 |
97 |
%VREF |
VOVD |
VSENSE threshold, output over-voltage detection (OVD) used for Enhanced dynamic response(1) |
|
103 |
105 |
106.75 |
%VREF |
VOVP_L |
Output over-voltage protection low threshold, VCOMP is discharged by a 4kΩ resistor when VSENSE > VOVP_L |
|
105 |
107 |
109 |
%VREF |
VOVP_H |
Output over-voltage protection high threshold, PWM shuts off when VSENSE > VOVP_H |
|
107 |
109 |
111 |
%VREF |
VOVP_H(RST) |
Output over-voltage protection (VOVP_H) reset threshold, PWM turns on when VSENSE < VOVP_H(RST) |
|
100 |
102 |
104 |
%VREF |
|
ICOMP threshold, external overload protection |
|
|
0.2 |
0.25 |
%VREF |
CURRENT LOOP |
gmi |
Transconductance gain |
|
0.75 |
0.95 |
1.1 |
mS |
|
Output linear range (1) |
|
|
±50 |
|
µA |
|
ICOMP voltage during OLP |
VSENSE = 0 V |
2.7 |
3 |
3.3 |
V |
VOLTAGE LOOP |
VREF |
Reference voltage |
TA = 25°C |
4.93 |
5 |
5.07 |
V |
|
|
–40°C ≤ TA ≤ +125°C |
4.87 |
5 |
5.15 |
V |
gmv |
Transconductance gain without EDR |
|
–40 |
–56 |
–70 |
µS |
gmv-EDR |
Transconductance gain under EDR |
|
–230 |
–280 |
–340 |
µS |
|
Maximum sink current under normal operation |
VSENSE = 5 V, VCOMP = 4 V |
23 |
40 |
57 |
µA |
|
Source current under soft start |
VSENSE = 4 V, VCOMP = 4 V |
–29 |
–40 |
–52 |
µA |
|
Maximum current under EDR operation |
VSENSE = 4 V, VCOMP = 2.5 V |
|
–200 |
–275 |
µA |
|
VSENSE input bias current |
VSENSE = 5 V |
20 |
100 |
250 |
nA |
|
VCOMP voltage during OLP |
VSENSE = 0.5 V, IVCOMP= 0.5 mA |
0 |
0.04 |
0.10 |
V |
|
VCOMP rapid discharge current |
VCOMP = 2 V, VCC = floating |
|
0.37 |
|
mA |
VPRECHARGE |
VCOMP precharge voltage |
IVCOMP = –100 µA, VSENSE = 4 V |
|
1.5 |
|
V |
IPRECHARGE |
VCOMP precharge current |
VCOMP = 0 V |
|
–1 |
|
mA |
|
VSENSE threshold, end-of-soft-start |
Initial Start-up |
|
98 |
|
%VREF |
GATE DRIVER |
|
GATE current, peak, sinking(1) |
CGATE = 4.7 nF |
|
2 |
|
A |
|
GATE current, peak, sourcing(1) |
CGATE = 4.7 nF |
|
–1.5 |
|
A |
|
GATE rise time |
CGATE = 4.7 nF, GATE = 2 V to 8 V |
8 |
40 |
60 |
ns |
|
GATE fall time |
CGATE = 4.7 nF, GATE = 8 V to 2 V |
8 |
25 |
40 |
ns |
|
GATE low voltage, no load |
IGATE = 0 A |
|
0 |
0.01 |
V |
|
GATE low voltage, sinking |
IGATE = 20 mA |
|
0.04 |
0.06 |
V |
|
GATE low voltage, sourcing |
IGATE = -20 mA |
|
–0.04 |
–0.06 |
V |
|
GATE low voltage, sinking, OFF |
VCC = 5 V, IGATE = 5 mA |
0.1 |
0.2 |
0.31 |
V |
|
GATE low voltage, sinking, OFF |
VCC = 5 V, IGATE = 20 mA |
0.4 |
0.8 |
1.4 |
V |
|
GATE high voltage |
VCC = 20 V, CGATE = 4.7 nF |
14.5 |
15.2 |
16.1 |
V |
|
GATE high voltage |
VCC = 12.2 V, CGATE = 4.7 nF |
10.8 |
11.2 |
12 |
V |
|
GATE high voltage |
VCC = VCCOFF + 0.2 V, CGATE = 4.7 nF |
8.2 |
9 |
10.1 |
V |