SLUS577D November 2011 – August 2016 UCC2817A , UCC2818A , UCC3817A , UCC3818A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TA = TJ | PACKAGE DEVICES | |||||
---|---|---|---|---|---|---|
SOIC (D) PACKAGE(1) | PDIP (N) PACKAGE | TSSOP (PW) PACKAGE(1) | ||||
TURNON THRESHOLD 16 V |
TURNON THRESHOLD 10.2 V |
TURNON THRESHOLD 16 V |
TURNON THRESHOLD 10.2 V |
TURNON THRESHOLD 16 V |
TURNON THRESHOLD 10.2 V |
|
–40°C to 85°C | UCC2817AD | UCC2818AD | UCC2817AN | UCC2818AN | UCC2817APW | UCC2818APW |
0°C to 70°C | UCC3817AD | UCC3818AD | UCC3817AN | UCC3818AN | UCC3817APW | UCC3818APW |
DEVICE | DESCRIPTION | CONTROL METHOD | TYPICAL POWER LEVEL |
---|---|---|---|
UC3854 | PFC controller | ACM(2) | 200 W to 2 kW+ |
UC3854A/B | Improved PFC controller | ACM(2) | 200 W to 2 kW+ |
UC3855A/B | High performance soft switching PFC controller | ACM(2) | 400 W to 2 kW+ |
UCC38050/1 | Transition mode PFC controller | CRM(1) | 50 W to 400 W |
UCC3819 | Tracking boost PFC controller | ACM(2) | 75 W to 2 kW+ |
UCC28510/11/12/13 | Advanced PFC+PWM combo controller | ACM(2) | 75 W to 1kW+ |
UCC28514/15/16/17 | Advanced PFC+PWM combo controller | ACM(2) | 75 W to 1kW+ |