SLUS544G September 2003 – April 2017 UCC28220 , UCC28221
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The UCC28220 and UCC28221 are a family of BiCMOS interleaved dual channel PWM controllers. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel.
The UCC28220 has an UVLO turnon threshold of
10 V for use in 12-V supplies while UCC28221 has a turnon threshold of 13 V for systems needing wider UVLO hysteresis. Both have 8-V turnoff thresholds.
Additional features include a programmable internal slope compensation with a special circuit which is used to ensure exactly the same slope is added to each channel and a high-voltage 110-V internal JFET for easier start-up for the wider hysteresis UCC28221 version.
The UCC28220 is available in both 16-pin SOIC and low-profile TSSOP packages. The UCC28221 also comes in 16-pin SOIC package and a slightly larger 20-pin TSSOP package to allow for high-voltage pin spacing to meet UL1950 creepage clearance safety requirements.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28220, UCC28221 | SOIC (16) | 9.00 mm × 3.90 mm |
TSSOP (16) | 5.00 mm × 4.40 mm | |
UCC28221 | TSSOP (20) | 6.50 mm × 4.40 mm |