4 Revision History
Changes from C Revision (March 2015) to D Revision
- Added UCC28634 initial release. Go
- Deleted text "for 65-W Nominal Power Design"Go
- Added text "PSR design with no opto-coupler - can meet high CM isolation & surge requirements"Go
- Added text "VDD OVP for independent indirect output OV under open-feedback fault conditions" Go
- Added Webench links.Go
- Added Device Comparison Table details.Go
- Added UCC28634 to the Device Information Table. Go
- Added UCC28634 to the Device Comparison Table.Go
- Added UCC28634 to Thermal Information Go
- Added UCC28634 to Electrical CharacteristicsGo
- Added UCC28634 to Electrical CharacteristicsGo
- Changed picture to represent added UCC28634 Go
- Added UCC28634 Go
- Added UCC28634 Go
- Added UCC28634 Go
- Changed to correct picture link Go
- Changed to fix equation typo Go
- Added UCC28634 Go
- Changed to correct typo Go
- Changed to correct typo, changed from 4.7 to 47 Go
- Added paragraph to clarify the fault protection. Go
- Added UCC28634 Go
- Added text "For UCC28634, all pin-faults are non-latching." Go
- Added UCC28634 to the table Go
- Changed equation to fix typo Go
Changes from B Revision (March 2014) to C Revision
- Changed "No" to "Yes" in Device Comparison Table for Part# UCC28633D, "ACTIVE-X CAPACITOR DISCHARGE" columnGo
- Changed "Handling Ratings" table to "ESD Ratings" table. Moved Storage Temperature and Lead Temperature to Abs Max Ratings table. Go
- Revised Figure 40Go
Changes from A Revision (January 2014) to B Revision
- Added parts UCC28631, UCC28632 and UCC28633 to the datasheet. Go
- Added Active X-Capacitor Discharge Function reference to the UCC28630 and UCC28633. Go
- Added Adjustable Constant-Current (CC) Mode Limiting bullet.Go
- Added Overload Timer reference to the UCC28630 only.Go
- Added Frequency Dither to Ease EMI Compliance exception for the UCC28632.Go
- Added UCC28631D, UCC28632D and UCC28633D to the Device Information Section.Go
- Added Device Comparison Table.Go
- Added UCC28632 Frequency dither range exception. Go
- Added UCC28632 Dither repetition period exception.Go
- Added UCC28633 Wake-up level (rising) exception.Go
- Added UCC28633 SD VWAKE(rise) vs. Temperature exception.Go
- Added text to the, "The controller operates in either DCM and CCM..." paragraph. Go
- Changed the "Supply the device bias power during latched fault mode" bullet.Go
- Added UCC28630 and UCC28633 only exception to the "AC sense input for X-capacitor discharge detect" bullet.Go
- Changed HV Pin Connection diagram. Go
- Added sentence, "In the UCC28631 and the UCC28632, the HV pin can connect to either the AC or DC side of the bridge."Go
- Added VIN(avg) definition. Go
- Added (UCC28630 and UCC28633 only) to the Active X-Capacitor Discharge section.Go
- Added UCC28633 to the Improved Performance with UCC28630 section.Go
- Added UCC28631, UCC28632 and the UCC28633 IOUT(lim) adjustment note. Go
- Added UCC28630 only note to the Primary-Side Overload Timer section.Go
- Added UCC28630 only note added to the Overload Timer Adjustment section. Go
- Added CC-Mode IOUT(lim) Adjustment section. Go
- Added UCC28631, UCC28632 and the UCC28633 to the Fault Sources and Associated Responses table.Go
- Added The fault response (latching or auto recovery) depends on the device variant, per Table 3. Go
- Added The fault response (latching or recovery) depends on the device variant, per Table 3. Go
- Added UCC28633 exception to the External SD Pin Wake Input section.Go
- Added External Wake Input at VSENSE Pin (UCC28633 Only) sectionGo
- Added UCC28632 exception to the Frequency Dither For EMI section.Go
- Added External Wake Pulse Calculation at VSENSE Pin (UCC28633 Only) section.Go
Changes from * Revision (January 2014) to A Revision
- Changed marketing status from Product Preview to Production Data.Go