SLUSBW3D March 2014 – December 2017 UCC28630 , UCC28631 , UCC28632 , UCC28633 , UCC28634
PRODUCTION DATA.
Verify that the equivalent Thevenin resistance RTH of the RA/RB combination falls in the required range of 10 kΩ to 20 kΩ.
If the Thevenin resistance is outside of that range, then the original choice of turns ratio must be adjusted, and design steps repeated until a valid value for RTH is determined. This is unlikely to occur in practice, unless an extreme turns ratio is chosen. If RTH is outside this range, it triggers the VSENSE pin open or short pin-check at start-up.