The transformer bias winding is used to sense output voltage for regulation, and for low-loss input voltage sensing. Advanced sampling techniques allow CCM operation, and deliver excellent output voltage regulation performance for opto-coupler-less designs at power levels of 100 W and above.
A high-voltage current source enables fast and efficient start-up. Advanced light-load modes are deployed to reduce both controller and system power consumption at no load and light load. These modes enable potential system designs to meet 30-mW no-load power for power designs up to 30 W nominal, 60 W peak.
The device has been designed for ease-of-use and incorporates many features to enable a wide range of designs. Extensive protection features are included to simplify system design.
See the Device Comparison Table for details.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
UCC28630 | SOIC (7) | 4.90 mm x 3.90 mm |
UCC28631 | ||
UCC28632 | ||
UCC28633 | ||
UCC28634 |
Changes from C Revision (March 2015) to D Revision
Changes from B Revision (March 2014) to C Revision
Changes from A Revision (January 2014) to B Revision
Changes from * Revision (January 2014) to A Revision