BIAS SUPPLY INPUT |
IRUN |
Supply current, run |
IDRV = 0, run state |
|
2.1 |
2.65 |
mA |
IWAIT |
Supply current, wait |
IDRV = 0, wait state |
|
85 |
110 |
µA |
ISTART |
Supply current, start |
IDRV = 0, VVDD = 18 V, start state |
|
1 |
1.5 |
IFAULT |
Supply current, fault |
IDRV = 0, fault state |
|
2.1 |
2.8 |
mA |
UNDER-VOLTAGE LOCKOUT |
VVDD(on) |
VDD turn-on threshold |
VVDD low to high |
19 |
21 |
23 |
V |
VVDD(off) |
VDD turn-off threshold |
VVDD high to low |
7.7 |
8.1 |
8.45 |
VS INPUT |
VVSR |
Regulating level |
Measured at no-load condition, TJ = 25°C |
4.01 |
4.05 |
4.09 |
V |
VVSNC |
Negative clamp level |
IVS = -300 µA, volts below ground |
190 |
250 |
325 |
mV |
IVSB |
Input bias current |
VVS = 4 V |
–0.25 |
0 |
0.25 |
µA |
CS INPUT |
VCST(max) |
Max CS threshold voltage |
VVS = 3.7 V(1) |
715 |
750 |
775 |
mV |
VCST(min) |
Min CS threshold voltage |
VVS = 4.35 V(1) |
230 |
250 |
270 |
KAM |
AM control ratio |
VCST(max) / VCST(min) |
2.75 |
3.0 |
3.15 |
V/V |
VCCR |
constant-current regulating level |
CC regulation constant |
310 |
319 |
329 |
mV |
KLC |
Line compensating current ratio |
IVSLS = -300 µA, IVSLS / current out of CS pin |
23 |
25 |
28 |
A/A |
TCSLEB |
Leading-edge blanking time |
DRV output duration, VCS = 1 V |
195 |
235 |
275 |
ns |
DRV |
IDRS |
DRV source current |
VDRV = 8 V, VVDD = 9 V |
20 |
25 |
|
mA |
RDRVLS |
DRV low-side drive resistance |
IDRV = 10 mA |
|
6 |
12 |
Ω |
VDRCL |
DRV clamp voltage |
VVDD = 35 V |
|
14 |
16 |
V |
RDRVSS |
DRV pull-down in start state |
|
150 |
200 |
230 |
kΩ |
PROTECTION |
VOVP |
Over-voltage threshold |
At VS input, TJ = 25°C |
4.52 |
4.6 |
4.68 |
V |
VOCP |
Over-current threshold |
At CS input |
1.4 |
1.5 |
1.6 |
IVSL(run) |
VS line-sense run current |
Current out of VS pin – increasing |
190 |
220 |
260 |
µA |
IVSL(stop) |
VS line-sense stop current |
Current out of VS pin – decreasing |
70 |
80 |
95 |
KVSL |
VS line-sense ratio |
IVSL(run) / IVSL(stop) |
2.5 |
2.8 |
3.05 |
A/A |
TJ(stop) |
Thermal shut-down temperature |
Internal junction temperature |
|
165 |
|
°C |
CABLE COMPENSATION (UCC28700 ONLY) |
VCBC(max) |
Cable compensation maximum voltage |
Voltage at CBC at full load |
2.8 |
3.0 |
3.4 |
V |
VCVS(min) |
Compensation at VS |
VCBC = open, change in VS regulating level at full load |
–45 |
–15 |
25 |
mV |
VCVS(max) |
Maximum compensation at VS |
VCBC = 0 V, change in VS regulating level at full load |
275 |
320 |
365 |
CABLE COMPENSATION (UCC28701, UCC28702, AND UCC28703 ONLY) |
VCVS |
Compensation at VS (UCC28701) |
Change in VS regulating level at full load |
–45 |
–15 |
25 |
mV |
VCVS |
Compensation at VS (UCC28702) |
Change in VS regulating level at full load |
|
100 |
|
VCVS |
Compensation at VS (UCC28703) |
Change in VS regulating level at full load |
|
200 |
|
NTC INPUT (UCC28701, UCC28702, AND UCC28703 ONLY) |
VNTCTH |
NTC shut-down threshold |
Fault UVLO cycle when below this threshold |
|
0.95 |
|
V |
INTC |
NTC pull-up current |
Current out of pin |
|
105 |
|
µA |