BIAS SUPPLY INPUT |
IRUN |
Supply current, run |
IDRV = 0, run state |
|
2.00 |
2.65 |
mA |
IWAIT |
Supply current, wait |
IDRV = 0, wait state |
|
95 |
170 |
µA |
ISTART |
Supply current, start |
IDRV = 0, VVDD = 18 V, start state, IHV = 0 |
|
1.0 |
1.5 |
µA |
IFAULT |
Supply current, fault |
IDRV = 0, fault state |
|
2.00 |
2.65 |
mA |
UNDERVOLTAGE LOCKOUT |
VVDD(on) |
VDD turnon threshold |
VVDD low to high |
19 |
21 |
23 |
V |
VVDD(off) |
VDD turnoff threshold |
VVDD high to low |
7.2 |
7.7 |
8.3 |
V |
VS INPUT |
VVSR |
Regulating level |
Measured at no-load condition, TJ = 25°C(1) |
3.99 |
4.05 |
4.11 |
V |
VVSNC |
Negative clamp level |
IVS = –300 µA, volts below ground |
190 |
250 |
325 |
mV |
IVSB |
Input bias current |
VVS = 4 V |
–0.25 |
0 |
0.25 |
µA |
CS INPUT |
VCST(max) |
Max CS threshold voltage |
VVS = 3.7 V |
730 |
780 |
820 |
mV |
VCST(min) |
Min CS threshold voltage |
VVS = 4.35 V |
170 |
190 |
220 |
mV |
KAM |
AM control ratio |
VCST(max) / VCST(min) |
3.6 |
4.0 |
4.4 |
V/V |
VCCR |
Constant current regulating level |
CC regulation constant |
314 |
330 |
347 |
mV |
KLC |
Line compensation current ratio |
IVSLS = –300 µA, IVSLS / current out of CS pin |
24.0 |
25.0 |
28.6 |
A/A |
TCSLEB |
Leading-edge blanking time |
DRV output duration, V CS = 1 V |
230 |
290 |
355 |
ns |
DRIVER |
IDRS(max) |
Maximum DRV source current |
VDRV = 2 V, VVDD = 9 V, VVS = 3.85 V |
31 |
37 |
42 |
mA |
IDRS(min) |
Minimum DRV source current |
VDRV = 2 V, VVDD = 9 V, VVS = 4.30 V |
15 |
19 |
23 |
mA |
RDRVLS |
DRV low-side drive resistance |
IDRV = 10 mA |
|
1 |
2.4 |
Ω |
VDRCL |
DRV clamp voltage |
VVDD = 35 V |
|
5.9 |
7 |
V |
RDRVSS |
DRV pulldown in start state |
|
|
20 |
25 |
kΩ |
TIMING |
fSW(max) |
Maximum switching frequency |
VVS = 3.7 V |
72 |
80 |
89 |
kHz |
fSW(min) |
Minimum switching frequency |
VVS = 4.35 V |
570 |
650 |
750 |
Hz |
tZTO |
Zero-crossing timeout delay |
|
2.4 |
3.1 |
3.7 |
µs |
PROTECTION |
VOVP |
Overvoltage threshold |
At VS input, TJ = 25°C(1) |
4.49 |
4.60 |
4.75 |
V |
VOCP |
Overcurrent threshold |
At CS input |
1.4 |
1.5 |
1.6 |
V |
IVSL(run) |
VS line-sense run current |
Current out of VS pin increasing |
188 |
225 |
277 |
µA |
IVSL(stop) |
VS line-sense stop current |
Current out of VS pin decreasing |
70 |
80 |
100 |
µA |
KVSL |
VS line sense ratio |
IVSL(run) / IVSL(stop) |
2.45 |
2.80 |
3.05 |
A/A |
TJ(stop) |
Thermal shutdown temperature |
Internal junction temperature |
|
165 |
|
°C |
CABLE COMPENSATION |
VCBC(max) |
Cable compensation maximum voltage |
Voltage at CBC at full load |
2.9 |
3.1 |
3.5 |
V |
VCVS(min) |
Minimum compensation at VS |
VCBC = open, change in VS regulating level at full load |
–55 |
–15 |
25 |
mV |
VCVS(max) |
Maximum compensation at VS |
VCBC = 0 V, change in VS regulating level at full load |
270 |
320 |
385 |
mV |