SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
The device has an internal temperature threshold, which disables the part once the internal die has reached 160℃ and is qualified after 32 switching cycles. The thermal shutdown threshold has a large hysteresis of 20℃. Once the fault clear temperature of 140℃ is reached the part can resume normal switching operation. If the device is a latched version, then the VDD pin voltage needs to be brought below 5V, Vpor, to have the device resume switching operation.