SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
PARAMETER | Conditions | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input Requirements | |||||
Input Line Voltage | 90 | 120/240 | 265 | V, AC | |
Minimum Bulk Voltage | 90 | V, DC | |||
Input Line Frequency | 47 | 50/60 | 63 | Hz | |
Output Requirements | |||||
Output Voltage | VIN = Min to max, Iout = No load to Full load | 24 | V | ||
Output Current | VIN = Min to max | 0 | 2.5 | A | |
Output Voltage Ripple | Steady state | 1 | % | ||
Load transient 10% to 90% of maximum current | 5 | % | |||
System Characteristics | |||||
Switching Frequency | VIN = Min to max, Max output current | 65 | kHz | ||
VIN = Min to max, Min output current | 25 | kHz |