SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD PIN | ||||||
| Vuvlo(on) | VDD undervoltage-lockout turn-on voltage (rising) | -40℃ < TJ < 125℃ | 14.3 | 15.3 | 16.3 | V |
| Vuvlo(off) | VDD undervoltage-lockout turn-off voltage (falling) | -40℃ < TJ < 125℃ | 8 | 9 | 10 | V |
| Vovlo(1) | VDD overvoltage-lockout threshold | VFB = 2.3 V | 26 | 28 | 30 | V |
| Vpor(1) | Power-on reset level (latch-off fault un-latches, IC reset) | 5 | V | |||
| IVDD(start) | Start-up controller bias current | VVDD = 14 V | 5 | 10 | μA | |
| IVDD(on) | Operating controller bias current | UCC287501/2/3/4 (65 kHz) fSW = 65 kHz CDRV = 1000 pF VFB = 2.3 V |
1.8 | 2.5 | mA | |
| UCC287505/6/7/8 (100 kHz) fSW = 100 kHz CDRV = 1000 pF VFB = 2.3 V |
2 | 2.7 | mA | |||
| IVDD(wait)(1) | Wait state bias current | FB Pin bias current subracted from value | 360 | μA | ||
| IVDD(fault)(1) | Fault state controller bias current | FB Pin bias current subracted from value | 360 | μA | ||
| IVDD(dis)(1) | Disabled state controller bias current | VFLT = 0 V | 250 | μA | ||
| FB PIN (1) | ||||||
| RFB | Pull-up resistor | 10 | kΩ | |||
| VFB(offset) | Internal offset of VFB | 0.8 | V | |||
| GFB | FB pin to CS pin ratio | 2 | V/V | |||
| IFB(short) | FB pin short circuit current | 0.5 | mA | |||
| V0peak | Feedback voltage pin threshold to clamp maximum switching frequency | 3.0 | V | |||
| V1norm | Feedback voltage threshold to operate at the fixed switching frequency | 2.6 | V | |||
| V2foldback | Feedback voltage pin threshold to linearly lower switching frequency | 2.0 | V | |||
| V3burst | Feedback voltage pin threshold to enter burst mode | 1.2 | V | |||
| V4stop | Feedback voltage pin threshold to stop switching | 1.1 | V | |||
| Vopen | Feedback voltage open loop | 5 | V | |||
| Vopp | Feedback voltage which starts the over-power protection fault timer | Duty cycle > 60-% | 2.6 | V | ||
| DRV PIN (1) | ||||||
| Isource(pk)(1) | Peak driver source current | 300 | mA | |||
| Isink(pk)(1) | Peak driver sink current | 500 | mA | |||
| ROL(1) | Pull-down resistance (off-state) | VDD = VUVLO(off) + 100 mV, IDRV = 1 mA | 5 | Ω | ||
| VDRV(clamp)(1) | DRV voltage clamp | VDD = 20 V | 12 | V | ||
| VDD = Vuvlo(off) + 100 mV | 8 | V | ||||
| FLT PIN | ||||||
| Vbrownout (1) | Voltage on FLT pin which causes the controller to stop switching when a brownout event is detected | 1.4 | V | |||
| Ibrownout(1) | Current source which changes the threshold of Vbrownout after a brown-in event, providing hysteresis | 4 | μA | |||
| FLThyst(brownout)(1) | Hysteresis on FLT pin for the brownout threshold. The FLT pin must cross Vbrownout + FLThyst(brownout) to enable switching operation | 50 | mV | |||
| VFLT(open)(1) | Voltage on FLT pin when nothing is connected | UCC287502/4/6/8 | 2.3 | V | ||
| VFLT(ovp) | Voltage on FLT pin which causes the controller to stop switching when an overvoltage event occurs | 3.8 | 4.1 | 4.3 | V | |
| FLThyst(ovp)(1) | Hyteresis on FLT pin for the overvoltage protection threshold | 100 | mV | |||
| IFLT(ovp, clamp)(1) | Current sink that is enabled during the OVP fault | 500 | μA | |||
| IFLT(tsd)(1) | Current source out of the pin into an NTC resistor for external over-temperature fault | 100 | μA | |||
| VFLT(tsd)(1) | Voltage on FLT pin which causes the controller to stop switching when an overtemperature even occurs | 0.95 | 1 | 1.05 | V | |
| FLThyst(tsd)(1) | Hysteresis on FLT pin for the thermal shutdown theshold | 200 | mV | |||
| VFLT(dis) | Voltage on FLT pin which causes the controller to stop switching when the pin is pulled below the threshold | 0.45 | 0.5 | 0.55 | V | |
| FLThyst(dis)(1) | Hysteresis on FLT pin for the disable theshold | 100 | mV | |||
| tprop(dis)(1) | Propagation from the time when the disable fault occurs to the time when the controller stops switching | 1 | µs | |||
| CS PIN AND INTERNAL SLOPE-COMPENSATION (1) | ||||||
| VCS(limit) | CS peak current limit voltage | VFB > V0Norm | 900 | mV | ||
| VCS(min) | CS peak current limit voltage | VFB < V3Burst | 200 | mV | ||
| tontime(min) | Minimum on time possible, this is a sum of the tprop(ocl) and tleb specifications | 310 | ns | |||
| tprop(ocl) | Current limit propagation delay | 60 | ns | |||
| tleb | Leading edge blanking time | 250 | ns | |||
| tss | Soft-start time | 4.3 | ms | |||
| Iramp(slope) | Slope compensation current ramp amplitude | VFB = 2.3 V | 100 | μA | ||
| INTERNAL THERMAL SHUTDOWN (1) | ||||||
| Tshut | Internal die temperature that will stop device operation | 160 | ℃ | |||
| Tshut(hyst) | Thermal shutdown hysteresis | 20 | ℃ | |||
| Tshut(rec) | Internal die temperature to recover from thermal shutdown | 140 | ℃ | |||