SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DRV PIN (1) | ||||||
trise | Drive voltage rise time | VDD > 12 V, 10-90% Rise time CLOAD = 1000 pF | 120 | ns | ||
tfall | Drive voltage fall time | 90-10% Fall time CLOAD = 1000 pF | 20 | ns | ||
OSCILLATOR AND FREQUENCY FOLDBACK | ||||||
fsw | Switching frequency | UCC287501/2/3/4 (65 kHz version) VFB = 3.5 V | 130 | kHz | ||
UCC287505/6/7/8 (100 kHz version) VFB = 3.5 V | 200 | kHz | ||||
V1norm < VFB | Frequency Increase | kHz | ||||
UCC287501/2/3/4 -40℃ < TJ < 125℃ V2foldback < VFB < V1norm |
56 | 65 | 73 | kHz | ||
UCC287505/6/7/8 -40℃ < TJ < 125℃ V2foldback < VFB < V1norm |
87 | 100 | 113 | kHz | ||
V3burst < VFB < V2foldback | Frequency Foldback | kHz | ||||
V4stop < VFB < V3burst | 25 | kHz | ||||
VFB < Vburst | Burst Mode Operation | kHz | ||||
Dmax | Max Duty Cycle | 80 | % | |||
fdither(range) | Frequency modulation (EMI dither) range | ± 5 | % | |||
Tdither | Frequency modulation period (EMI dither) | From peak to peak fsw | 4.4 | ms |