SLUSD12A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | VDD | 38 | V | |
SWS | –6 | 38 | ||
VDD-SWS (Run state) | -20 | 38 | ||
CS | –0.3 | 3.6 | ||
NTC | –0.3 | 7 | ||
FB | –0.3 | 7 | ||
VS (Continuous) | –0.75 | 7 | ||
VS (Transient, 100ns Max.) | –1 | 7 | ||
RTZ | –0.3 | 7 | ||
BUR | –0.3 | 7 | ||
SET | –0.3 | 7 | ||
RDM | –0.3 | 7 | ||
Output Voltage | REF | –0.3 | 7 | V |
HVG | –0.3 | 25 | ||
PWML, PWMH, RUN | –0.3 | 7 | ||
Source Current | REF | 5 | mA | |
HVG | Self-limiting | |||
VS (Continuous) | 2 | |||
VS (Transient, 100ns Max.) | 2.5 | |||
FB | 1 | |||
PWML, PWMH, RUN | 1 | |||
RTZ | Self-limiting | |||
RDM | Self-limiting | |||
Sink Current | PWML, PWMH, RUN | 1 | mA | |
SWS | 5 | mA | ||
Operating junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |