SLUSD12A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The UCC28780 provides extensive protections on different system fault scenarios. The protection features are summarized in Table 2.
PROTECTION | SENSING | THRESHOLD | DELAY TO ACTION | ACTION |
---|---|---|---|---|
VDD UVLO | VDD voltage | VVDD(OFF) ≤ VVDD ≤ VVDD(ON) | None | UVLO reset |
Over-power protection (OPP) | CS voltage | VCST(OPP) ≤ VCST ≤ VCST(MAX) | tOPP (160 ms) | tFDR restart (1.5s) |
Peak current limit (PCL) | CS voltage | VCST ≤ VCST(MAX) | ||
Over-current protection (OCP) | CS voltage | VCS ≥ VOCP | 3 PWML pulses | tFDR restart |
Output short-circuit protection (SCP) | CS, VS, and VDD voltages | (1) VVDD = VVDD(OFF) & VCST ≥ VCST(OPP) ; (2) VVDD = VVDD(OFF) & VVS ≤ 0.6 V | ≤ tOPP | tFDR restart |
Output over-voltage protection (OVP) | VS voltage | VVS ≥ VOVP | 3 PWML pulses | tFDR restart |
Brown-in detection | VS current | IVSL ≤ IVSL(RUN) | 4 PWML pulses | UVLO reset |
Brown-out detection | VS current | IVSL ≤ IVSL(STOP) | tBO (60ms) | UVLO reset |
Over-temperature protection (OTP) | NTC voltage | RNTC ≤ RNTCTH | 3 PWML pulses | UVLO reset until RNTC ≥ RNTCR |
Thermal shutdown | Junction temperature | TJ ≥ TJ(STOP) | 3 PWML pulses | UVLO reset |