SLUSC05D July 2014 – May 2016 UCC28880
PRODUCTION DATA.
The VDD capacitor recommended value is 100 nF to ensure high-phase margin of the internal 5-V regulator and it should be placed close to VDD pin and GND pins to minimize the series resistance and inductance.
The VDD pin provides a regulated 5-V output but it is not intended as a supply for external load. Do not supply VDD pin with external voltage source (for example the auxiliary winding of flyback converter).
Always keep GND pin 1 and GND pin 2 connected together with the shortest possible connection.