11.1.1 Related Documentation
See the following for related documentation:
- UCC2895 Layout and Grounding Recommendations, (SLUA501).
- Using the UCC3895 in a Direct Control Driven Synchronous Rectifier Applications, (SLUU109).
- M. Dennis, A Comparison Between the BiCMOS UCC3895 Phase Shift Controller and the UC3875, Application Note (SLUA246).
- L. Balogh, The Current-Doubler Rectifier: An Alternative Rectification Technique for Push-Pull and Bridge Converters, Application Note (SLUA121).
- W. Andreycak, Phase Shifted, Zero Voltage Transition Design Considerations, Application Note (SLUA107).
- L. Balogh, The New UC3879 Phase Shifted PWM Controller Simplifies the Design of Zero Voltage Transition Full-Bridge Converters, Application Note (SLUA122).
- L. Balogh, Design Review: 100 W, 400 kHz, dc-to-dc Converter With Current Doubler Synchronous Rectification Achieves 92% Efficiency, Unitrode Power Supply Design Seminar Manual, SEM-1100, 1996, Topic 2.
- UC3875 Phase Shift Resonant Controller, Data Sheet (SLUS229).
- UC3879 Phase Shift Resonant Controller, Data Sheet (SLUS230).
- UCC3895EVM-1, Using the UCC3895 in a Direct Control Driven Synchronous Rectifier Applications, User's Guide (SLUU109).
- UCC3895,OUTC/OUTD Asymmetric Duty Cycle Operation, Application Report (SLUA275).
- Current Doubler Rectifier Offers Ripple Current Cancellation, Application Note (SLUA323).
- Control Driven Synchronous Rectifiers In Phase Shifted Full Bridge Converters, Application Note (SLUA287).