SLUSDB2B August 2018 – October 2024 UCC28950 , UCC28951
PRODUCTION DATA
Before the UCC2895x controllers will start up, the following conditions must be met:
If all those conditions are met, an internal enable signal EN is generated that initiates the soft-start process. The duty cycle during the soft start is defined by the voltage at the SS pin, and cannot be lower than the duty cycle set by TMIN, or by cycle-by-cycle current limit circuit depending on load conditions.