SLUSA12G December 2009 – November 2022 UCC28C40-Q1 , UCC28C41-Q1 , UCC28C42-Q1 , UCC28C43-Q1 , UCC28C44-Q1 , UCC28C45-Q1
PRODUCTION DATA
The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.
The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.
The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28C40-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
UCC28C41-Q1 | ||
UCC28C42-Q1 | ||
UCC28C43-Q1 | ||
UCC28C44-Q1 | ||
UCC28C45-Q1 |
Changes from Revision F (October, 2020) to Revision G (November, 2022)