SLUSA12G December 2009 – November 2022 UCC28C40-Q1 , UCC28C41-Q1 , UCC28C42-Q1 , UCC28C43-Q1 , UCC28C44-Q1 , UCC28C45-Q1
PRODUCTION DATA
Table 9-1 shows a typical set of performance requirements for an off-line flyback converter capable of providing 48 W at 12-V output voltage from a universal AC input. The design uses peak primary current control in a continuous current mode PWM converter.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input Voltage | 85 | 115/230 | 265 | VRMS | |
fLINE | Line Frequency | 47 | 50/60 | 63 | Hz | |
VOUT | Output Voltage | IVOUT(min) ≤ IVOUT ≤ IVOUT(max) | 11.75 | 12 | 12.25 | V |
VRIPPLE | Output Ripple Voltage | IVOUT(min) ≤ IVOUT ≤ IVOUT(max) | 100 | mVpp | ||
IVOUT | Output Current | 0 | 4 | A | ||
fSW | Switching Frequency | 110 | kHz | |||
η | Efficiency | 85% |