9 Revision History
Changes from Revision C (March 2024) to Revision D (June 2024)
- Updated working voltage from 1188 VPK to
1159VPK
Go
- Added load and line regulation
specificationsGo
- Updated creepage and clearance from > 4.2mm to >
4.1mmGo
- Updated CLR and CPG from > 4.2mm to > 4.1mm.Go
- Updated VIORM from 1188 VPK to 1159 VPK
. Updated VIOWM from 840 VRMS to 820 VRMS
. Updated VIOWM from 1188 VDC to 1159 VDC
Go
- Updated footnote (2) from safe electrical insulation to
basic electrical insulation
Go
- Updated second pre-production samples operating limitGo
Changes from Revision B (February 2024) to Revision C (March 2024)
- Updated IVINP_FL from 591mA to 535 mA.Go
- Updated VCC_Load from 0.75% and 0.5% to 0.5% and
0.4%.Go
- Updated EFF from 51% and 55% .Go
- Added pre-production samples operating limits.Go
Changes from Revision A (February 2024) to Revision B (March 2024)
- Updated marketing status from Select Disclosure to NDA
RestrictionsGo
Changes from Revision * (January 2024) to Revision A (February 2024)
- Updated Title to include Automotive.Go
- Added 4.2mm creepage and clearance to package description.Go