The UCCx808-x is a family of BiCMOS push-pull, high-speed, low-power, pulse-width modulators. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with minimal external parts count.
The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60 ns to 200 ns depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC2808-1 UCC2808-2 UCC3808-1 UCC3808-2 |
SOIC (8) | 4.90 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm |
Changes from D Revision (August 2002) to E Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 1 | I/O | Output of the error amplifier and the input of the PWM comparator. |
CS | 3 | I | Input to the PWM, peak current, and overcurrent comparators. |
FB | 2 | I | Inverting input to the error amplifier. |
GND | 5 | — | Reference ground and power ground for all functions. |
OUTA | 7 | O | Alternating high current output stage. |
OUTB | 6 | O | Alternating high current output stage. |
RC | 4 | I | Oscillator programming pin. |
VDD | 8 | — | Power input connection for this device. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (IDD ≤ 10 mA) | 15 | V | ||
Supply current | 20 | mA | ||
OUTA/OUTB source current (peak)(2) | –0.5 | A | ||
OUTA/OUTB sink current (peak)(2) | 1.0 | A | ||
Analog inputs (FB, CS) – 0.3 V to VDD+0.3 V | 6 | V | ||
Power dissipation at TA = 25 ° C (N Package) | 1 | W | ||
Power dissipation at T A = 25 ° C (D Package) | 650 | mW | ||
Power dissipation at T A = 25 ° C (PW Package) | 400 | mW | ||
TJ | Junction temperature | –55 | 150 | °C |
Lead temperature (soldering, 10 sec.) | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply Voltage | UCCx808-1 | 13 | 14 | V |
UCCx808-2 | 5 | 14 | |||
TJ | Junction Temperature | UCC2808-x | –40 | 85 | °C |
UCC3808-x | 0 | 70 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OSCILLATOR SECTION | ||||||
Oscillator frequency | 175 | 194 | 213 | kHz | ||
Oscillator amplitude/VDD(1) | 0.44 | 0.5 | 0.56 | V/V | ||
ERROR AMPLIFIER SECTION | ||||||
Input voltage | COMP = 2 V | 1.95 | 2 | 2.05 | V | |
Input bias current | –1 | 1 | μ A | |||
Open-loop voltage gain | 60 | 80 | dB | |||
COMP sink current | FB = 2.2 V, COMP = 1 V | 0.3 | 2.5 | mA | ||
COMP source current | FB = 1.3 V, COMP = 3.5 V | –0.25 | –0.5 | mA | ||
PWM SECTION | ||||||
Maximum duty cycle | Measured at OUTA or OUTB | 48% | 49% | 50% | ||
Minimum duty cycle | COMP = 0 V | 0% | ||||
CURRENT SENSE SECTION | ||||||
Gain(2) | 1.9 | 2.2 | 2.5 | V/V | ||
Maximum input signal | COMP = 5 V (3) | 0.45 | 0.5 | 0.55 | V | |
CS to output delay | COMP = 3.5 V, CS from 0 to 600 mV | 100 | 200 | ns | ||
CS source current | –200 | nA | ||||
Over current threshold | 0.7 | 0.75 | 0.8 | V | ||
COMP to CS offset | CS = 0 V | 0.35 | 0.8 | 1.2 | V | |
OUTPUT SECTION | ||||||
OUT low level | I = 100 mA | 0.5 | 1 | V | ||
OUT high level | I = – 50 mA, VDD – OUT | 0.5 | 1 | V | ||
Rise time | CL = 1 nF | 25 | 60 | ns | ||
Fall time | CL = 1 nF | 25 | 60 | ns | ||
UNDERVOLTAGE LOCKOUT SECTION | ||||||
Start threshold | UCCx808-1 (6) | 11.5 | 12.5 | 13.5 | V | |
UCCx808-2 | 4.1 | 4.3 | 4.5 | |||
Minimum operating voltage after start | UCCx808-1 | 7.6 | 8.3 | 9 | V | |
UCCx808-2 | 3.9 | 4.1 | 4.3 | |||
Hysteresis | UCCx808-1 | 3.5 | 4.2 | 5.1 | V | |
UCCx808-2 | 0.1 | 0.2 | 0.3 | |||
SOFT-START SECTION | ||||||
COMP rise time | FB = 1.8 V, rise from 0.5 V to 4 V | 3.5 | 20 | ms | ||
OVERALL SECTION | ||||||
Start-up current | VDD < start threshold | 130 | 260 | µA | ||
Operating supply current | FB = 0 V, CS = 0 V (5)(6) | 1 | 2 | mA | ||
VDD zener shunt voltage | IDD = 10 mA (4) | 13 | 14 | 15 | V |
The UCCx808-x device is a highly-integrated, low power current mode push-pull PWM controller. The controller employs low starting current, and employs an internal control algorithm that offers accurate static output voltage regulation against line and load. The UCCx808-x family offers a variety of package temperature range options, and choice of undervoltage lockout levels. The family has UVLO thresholds and hysteresis options for offline and battery-powered system.
PART NUMBER | TURN ON THRESHOLD | TURN OFF THRESHOLD |
---|---|---|
UCCx808-1 | 12.5 V | 8.3 V |
UCCx808-2 | 4.3 V | 4.1 V |
TA = TJ | PACKAGED DEVICES | ||
---|---|---|---|
UVLO OPTION | SOIC (D) | PDIP (N) | |
–40°C to 85°C | 12.5 V/8.3 V | UCC2808D-1 | UCC2808N-1 |
4.3 V/4.1 V | UCC2808D-2 | UCC2808N-2 | |
0°C to 70°C | 12.5 V/8.3 V | UCC3808D-1 | UCC3808N-1 |
4.3 V/4.1 V | UCC3808D-2 | UCC3808N-2 |
COMP: COMP is the output of the error amplifier and the input of the PWM comparator. The error amplifier in the UCC3808 is a true low-output impedance, 2-MHz operational amplifier. As such, the COMP pin can both source and sink current. However, the error amplifier is internally current limited, so that zero duty cycle can be externally forced by pulling COMP to GND.
The UCC3808 family features built-in full cycle soft-start. Soft-start is implemented as a clamp on the maximum COMP voltage.
CS: The input to the PWM, peak current, and overcurrent comparators. The overcurrent comparator is only intended for fault sensing. Exceeding the overcurrent threshold will cause a soft-start cycle.
FB: The inverting input to the error amplifier. For best stability, keep FB lead length as short as possible and FB stray capacitance as small as possible.
GND: Reference ground and power ground for all functions. Due to high currents, and high frequency operation of the UCC3808, a low impedance circuit board ground plane is highly recommended.
OUTA and OUTB: Alternating high current output stages. Both stages are capable of driving the gate of a power MOSFET. Each stage is capable of 500-mA peak source current, and 1-A peak sink current.
The output stages switch at half the oscillator frequency, in a push/pull configuration. When the voltage on the RC pin is rising, one of the two outputs is high, but during fall time, both outputs are off. This dead time between the two outputs, along with a slower output rise time than fall time, insures that the two outputs can not be on at the same time. This dead time is typically 60 ns to 200 ns and depends upon the values of the timing capacitor and resistor.
The high-current output drivers consist of MOSFET output devices, which switch from VDD to GND. Each output stage also provides a very low impedance to overshoot and undershoot. This means that in many cases, external schottky clamp diodes are not required.
RC: The oscillator programming pin. The oscillator of the UCC3808-x tracks VDD and GND internally, so that variations in power supply rails minimally affect frequency stability. Figure 5 shows the oscillator block diagram.
Only two components are required to program the oscillator: a resistor (tied to the VDD and RC), and a capacitor (tied to the RC and GND). The approximate oscillator frequency is determined by the simple formula:
where
The recommended range of timing resistors is between 10 kΩ and 200 kΩ and range of timing capacitors is between 100 pF and 1000 pF. Timing resistors less than 10 kΩ must be avoided.
For best performance, keep the timing capacitor lead to GND as short as possible, the timing resistor lead from VDD as short as possible, and the leads between timing components and RC as short as possible. Separate ground and VDD traces to the external timing network are encouraged.
VDD: The power input connection for this device. Although quiescent VDD current is very low, total supply current will be higher, depending on OUTA and OUTB current, and the programmed oscillator frequency. Total VDD current is the sum of quiescent VDD current and the average OUT current. Knowing the operating frequency and the MOSFET gate charge (Qg), average OUT current can be calculated from:
where
A 1-μF decoupling capacitor is recommended.
When VCC becomes above 12.5 V (for UCCx808-1) or 4.3 V (for UCCx808-2), the device is enable, and after all fault conditions are cleared, the gate driver starts with soft-start. When VCC drops below 8.3 V (for UCCx808-1) or 4.1 V (for UCCx808-2), the device enters the UVLO protection mode and both gate drivers are actively pulled low.