Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCC5304 4-A Source, 6-A Sink Single-Channel Reinforced Isolation Gate Driver With High Noise Immunity
1 Features
- Reinforced isolation
- Single channel in DWV Package with 8.5-mm creepage distance
- CMTI greater than 100-V/ns
- 4-A peak source, 6-A peak sink output
- Switching parameters:
- 40-ns maximum propagation delay
- 5-ns maximum delay matching
- 5.5-ns maximum pulse-width distortion
- 35-µs maximum VDD power-up delay
- Up to 18-V VDD output drive supply
- Operating temp. range (TA) –40°C to 125°C
- Rejects input pulses shorter than 5-ns
- TTL and CMOS compatible inputs
2 Applications
- AC-DC and DC-DC converters
- Motor drives
- Industrial transportation and robotics