SLUSDR3B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DWV PACKAGE | |||||||
IS | Safety input, output, or supply current | RθJA = 119.8°C/W, VI = 15 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | Output side | 66 | mA | ||
RθJA = 119.8°C/W, VI = 30 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | Output side | 33 | |||||
PS | Safety input, output, or total power | RθJA = 119.8°C/W, TJ = 150°C, TA = 25°C, see Figure 5-2 | Input side | 0.05 | W | ||
Output side | 0.99 | ||||||
Total | 1.04 | ||||||
TS | Maximum safety temperature(1) | 150 | °C |