SLUSDR3B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output-signal rise time | CLOAD = 1 nF | 10 | 26 | ns | |
tf | Output-signal fall time | CLOAD = 1 nF | 10 | 22 | ns | |
tPLH | Propagation delay, high | CLOAD = 100 pF | 65 | 100 | ns | |
tPHL | Propagation delay, low | CLOAD = 100 pF | 65 | 100 | ns | |
tUVLO1_rec | UVLO recovery delay of VCC1 | 30 | µs | |||
tUVLO2_rec | UVLO recovery delay of VCC2 | 50 | µs | |||
tPWD | Pulse width distortion |tPHL – tPLH| |
CLOAD = 100 pF | 1 | 20 | ns | |
tsk(pp) | Part-to-part skew(1) | CLOAD = 100 pF | 1 | 25 | ns | |
CMTI | Common-mode transient immunity | PWM is tied to GND or VCC1, VCM = 1200 V | 100 | 120 | kV/µs |