SLUSDR3B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
VDE | UL | CQC | |
---|---|---|---|
Plan to certify according to DIN V VDE V 0884–11:2017–01 and DIN EN 61010-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1–2011 | |
Reinforced Insulation Maximum Transient Isolation Overvoltage, 7000 VPK; Maximum Repetitive Peak Isolation Voltage, 2121 VPK; Maximum Surge Isolation Voltage, 8000 VPK |
Single protection, 5000 VRMS | Reinforced
Insulation, Altitude ≤ 5000 m, Tropical Climate |
|
Certification planned | File Number: E181974 | Certification Number: CQC19001226950 |