SLUSF94C December 2023 – June 2024 UCC57102-Q1 , UCC57108-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The FLT pin of the UCC5710x-Q1 can report a fault signal to the DSP/MCU when a fault is detected through the DESAT pin, internal TSD, or the UVLO. The FLT pin is pulled down to GND after the fault is detected and is held low until the fault is cleared.