SLUSF94C December 2023 – June 2024 UCC57102-Q1 , UCC57108-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | UCC5710xB-Q1 | UCC5710xC-Q1 | UCC5710xW-Q1 | ||
IN | 1 | 1 | 1 | I | Non-inverting PWM input |
VREF | 2 | 2 | NA | O | 5V Reference generated within the driver |
NC | NA | NA | 2 | Not Connected | |
FLTb | 3 | 3 | 3 | O | Active low fault reporting |
DEAST | 4 | 4 | 4 | I | Input for detecting the desatuation fault |
VDD | 5 | 5 | 5 | P | Driver bias supply |
OUT | 6 | NA | 6 | O | Output of the driver |
OUTH | NA | 6 | NA | O | Driver high output |
EN | NA | NA | 6 | I | Enable or disable control pin. |
OUTL | NA | 7 | NA | O | Driver low output |
GND | 7 | 8 | 8 | G | Driver ground |
VEE | 8 | NA | NA | P | Driver negtive bias supply with respect to GND |