SLUSF94C December 2023 – June 2024 UCC57102-Q1 , UCC57108-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD-GND | Positive Power Supply | 8.5 | 26 | V | |
VDD-VEE | Differential Power Supply | 26 | V | ||
VEE-GND | Negative Power Supply | -15 | 0 | V | |
VOUT | Output Voltage | GND/VEE | VDD | V | |
VIN | IN signal DC voltage | -2 | 26 | V | |
VEN | EN signal DC voltage (W Version) | -2 | 26 | V | |
TJ | Junction temperature | –40 | 150 | ℃ |