Refer to the PDF data sheet for device specific package drawings
The UCC5710x is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC5710x has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. Depending on the different pin configuration, the wide voltage range of the bias supply provided in the UCC5710xB accommodates bipolar voltage. Also, seperate high and low driver outputs (UCC5710xC) and an enable function (UCC5710xW) are provided. An accurate 5V output is available with the UCC5710xB and UCC5710xC.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
UCC5710xB | D (SOIC 8) | 4.9mm × 6.0mm | 4.90mm × 3.91mm |
UCC5710xC | D (SOIC 8) | 4.9mm × 6.0mm | 4.90mm × 3.91mm |
UCC5710xW | D (SOIC 8) | 4.9mm × 6.0mm | 4.90mm × 3.91mm |