SLUSF39A December 2022 – February 2024 UCC5880-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC2 operates within an input range of 12V and 30V, allowing for use in IGBT and SiC applications. VCC2 is monitored with both an undervoltage and overvoltage comparator circuit to ensure valid operation. UV and OV conditions of VCC2 are recorded in FAULT2[UVLO2_FAULT] and FAULT2[OVLO2_FAULT], respectively.