5 Revision History
Changes from Revision C (March 2017) to Revision D (April 2021)
- Add 40 pin RJA Package option (global). Change sync feature description to
say it works with all UCD3138 family members instead of just UCD3138064. Split Device
Overview section into 4 sections to conform to TI data sheet standards. Go
- Add RJA Package to Device Information table. Change number of ADC
channels from 14 to 15, because channels 0 to 13 are for external pins, and
channel 14 is for the internal temperature sensor.Go
- Add RJA package for new designs note Go
- Added RJA to top line, deleted empty column, deleted row with
External Crystal Clock Support, since only UCD3138128A supports it Go
- Add RJA Package top view, as well as notes about corner pad
soldering and reliability for both RMH and RJA packages.Go
- Add DAC Output as an alternate pin assignment for pins 2, 3, and 4
on the 40 pin QFN package table. Change package descriptions in tables for
clarity and consistencyGo
- Add reference to IC Package Thermal Metrics application report in thermal table Go
- Add RJA package to thermal table Go
- Fixed cross reference for current share resistor and current source Go
- Rise and fall time descriptions were switched to make them match the
data. Before the rise time spec was in the row for fall times and vice versa.
They were labeled correctly, so the error was obviousGo
- Add "Using Front End EADCs" to the bullet describing the digital
comparatorsGo
- Remove pin numbers from table, as they were unnecessary and only
applied to 64 pin package. Add note that Global I/O settings travel with the pin
and don't move when the IOMUX register moves the pin function to another pin. Go
- Changed temperature sensor ADC channel from 15 to 14
Go
- Replaced the Device Grounding and
Layout Guidelines sub -section with the Power Supply Recommendations Section and Layout
Section. The new content is copied directly from the UCD3138 Family Practical Design
Guideline Application Note. Go
- Update links and references to latest tool and document set Go
Changes from Revision B (September 2014) to Revision C (March 2017)
- Changed Device Grounding and Layout Guidelines section Go
Changes from Revision A (February 2014) to Revision B (July 2014)
- Added Pin Configuration and Functions section, Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Added 40-pin RMH QFN package option (global).Go
Changes from Revision * (March 2013) to Revision A (February 2014)
- Finalize for release. Changed rev to A.Go
- Deleted table: Summary Of Key Differences Between UCD3138x & UCD3138Go