SLUSCA5B December   2015  – January 2017 UCD3138064A

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Options
    1. 3.1 Device Comparison Table
  4. 4Pin Configuration and Functions
    1. 4.1 Pin Diagrams
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Characteristics
    7. 5.7 PMBus/SMBus/I2C Timing
    8. 5.8 Parametric Measurement Information
    9. 5.9 Typical Characteristics
  6. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 ARM Processor
    3. 6.3 Memory
    4. 6.4 Feature Description
      1. 6.4.1  System Module
        1. 6.4.1.1 Address Decoder (DEC)
        2. 6.4.1.2 Memory Management Controller (MMC)
        3. 6.4.1.3 System Management (SYS)
        4. 6.4.1.4 Central Interrupt Module (CIM)
      2. 6.4.2  Peripherals
        1. 6.4.2.1 Digital Power Peripherals
          1. 6.4.2.1.1 Front End
          2. 6.4.2.1.2 DPWM Module
          3. 6.4.2.1.3 DPWM Events
          4. 6.4.2.1.4 High Resolution DPWM
          5. 6.4.2.1.5 Over Sampling
          6. 6.4.2.1.6 DPWM Interrupt Generation
          7. 6.4.2.1.7 DPWM Interrupt Scaling/Range
      3. 6.4.3  Synchronous Rectifier Dead Time Optimization Peripheral
      4. 6.4.4  Automatic Mode Switching
        1. 6.4.4.1 Phase Shifted Full Bridge Example
        2. 6.4.4.2 LLC Example
        3. 6.4.4.3 Mechanism For Automatic Mode Switching
      5. 6.4.5  DPWMC, Edge Generation, IntraMux
      6. 6.4.6  Filter
        1. 6.4.6.1 Loop Multiplexer
        2. 6.4.6.2 Fault Multiplexer
      7. 6.4.7  Communication Ports
        1. 6.4.7.1 SCI (UART) Serial Communication Interface
        2. 6.4.7.2 PMBUS/I2C
        3. 6.4.7.3 SPI
      8. 6.4.8  Timers
        1. 6.4.8.1 24-Bit Timer
        2. 6.4.8.2 16-Bit PWM Timers
        3. 6.4.8.3 Watchdog Timer
      9. 6.4.9  General Purpose ADC12
      10. 6.4.10 Miscellaneous Analog
      11. 6.4.11 Brownout
      12. 6.4.12 Global I/O
      13. 6.4.13 Temperature Sensor Control
      14. 6.4.14 I/O Mux Control
      15. 6.4.15 Current Sharing Control
      16. 6.4.16 Temperature Reference
    5. 6.5 Device Functional Modes
      1. 6.5.1 DPWM Modes Of Operation
        1. 6.5.1.1 Normal Mode
        2. 6.5.1.2 Phase Shifting
        3. 6.5.1.3 DPWM Multiple Output Mode
        4. 6.5.1.4 DPWM Resonant Mode
      2. 6.5.2 Triangular Mode
      3. 6.5.3 Leading Edge Mode
    6. 6.6 Memory
      1. 6.6.1 Register Maps
        1. 6.6.1.1 CPU Memory Map and Interrupts
          1. 6.6.1.1.1 Memory Map (After Reset Operation)
          2. 6.6.1.1.2 Memory Map (Normal Operation)
          3. 6.6.1.1.3 Memory Map (System and Peripherals Blocks)
        2. 6.6.1.2 Boot ROM
        3. 6.6.1.3 Customer Boot Program
        4. 6.6.1.4 Flash Management
        5. 6.6.1.5 Synchronous Rectifier MOSFET Ramp and IDE Calculation
  7. 7Applications, Implementation, and Layout
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 PCMC (Peak Current Mode Control) PSFB (Phase Shifted Full Bridge) Hardware Configuration Overview
        2. 7.2.2.2 DPWM Initialization for PSFB
          1. 7.2.2.2.1 DPWM Synchronization
        3. 7.2.2.3 Fixed Signals to Bridge
        4. 7.2.2.4 Dynamic Signals to Bridge
        5. 7.2.2.5 System Initialization for PCM
          1. 7.2.2.5.1 Use of Front Ends and Filters in PSFB
          2. 7.2.2.5.2 Peak Current Detection
          3. 7.2.2.5.3 Peak Current Mode (PCM)
      3. 7.2.3 Application Curves
      4. 7.2.4 Power Supply Recommendations
      5. 7.2.5 Layout
        1. 7.2.5.1 Device Grounding and Layout Guidelines
        2. 7.2.5.2 Layout Example
  8. 8Device and Documentation Support
    1. 8.1 Device Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Community Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Applications, Implementation, and Layout

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The UCD3138x has an extensive set of fully-programmable, high-performance peripherals that make it suitable for a wide range of power supply applications. In order to make the part easier to use, TI has prepared an extensive set of materials to demonstrate the features of the device for several key applications. In each case the following items are available:

  1. Full featured EVM hardware that demonstrates classic power supply functionality.
  2. An EVM user guide that contains schematics, bill-of-materials, layout guidance and test data showcasing the performance and features of the device and the hardware.
  3. A firmware programmers manual that provides a step-by-step walk through of the code.

Table 7-1 Application Information

APPLICATION EVM DESCRIPTION
Phase shifted full bridge This EVM demonstrates a PSFB DC-DC power converter with digital control using the UCD3138x device. Control is implemented by using PCMC with slope compensation. This simplifies the hardware design by eliminating the need for a series blocking capacitors and providing the inherent input voltage feed-forward that comes from PCMC. The controller is located on a daughter card and requires firmware in order to operate. This firmware, along with the entire source code, is made available through TI. A free, custom function GUI is available to help the user experiment with the different hardware and software enabled features. The EVM accepts a DC input from 350 VDC to 400 VDC, and outputs a nominal 12 VDC with full load output power of 360 W, or full output current of 30 A.
LLC resonant converter

This EVM demonstrates an LLC resonant half-bridge DC-DC power converter with digital control using the UCD3138x device. The controller is located on a daughter card and requires firmware in order to operate. This firmware, along with the entire source code, is made available through TI. A free, custom function GUI is available to help the user experiment with the different hardware and software enabled features. The EVM accepts a DC input from 350 VDC to 400 VDC, and outputs a nominal 12 VDC with full load output power of 340 W, or full output current of 29 A.

Typical Application

This section summarizes the PSFB EVM DC-DC power converter.

UCD3138064A app_schematic_large_SLUSCA5.gif Figure 7-1 Phase-Shifted Full-Bridge

Design Requirements

Table 7-2 Input Characteristics

PARAMETER CONDITIONS MIN TYP MAX UNIT
ALL SPECIFICATIONS at Vin=400V and 25°C AMBIENT UNLESS OTHERWISE NOTED.
Vin Input voltage range Normal Operating 350 385 420 V
Vinmax Max input voltage Continuous 420 V
Iin Input current Vin=350V, Full Load 1.15 A
Istby Input no load current Output current is 0A 30 mA
Von Under voltage lockout Vin Decreasing (input voltage is detected on secondary side) 340 V
Vhys Vin Increasing 360 V

Table 7-3 Output Characteristics

PARAMETER CONDITIONS MIN TYP MAX UNIT
ALL SPECIFICATIONS at Vin=400V and 25°C AMBIENT UNLESS OTHERWISE NOTED.
VO Output voltage setpoint No load on outputs 12 V
Regline Line regulation All outputs; 360 ≤ Vin ≤ 420; IO = IOmax 0.5%
Regload Load regulation All outputs; 0 ≤ IO ≤ IOmax; Vin = 400 V 1%
Vn Ripple and noise(1) 5Hz to 20 MHz 100 mVpp
IO Output current 0 30 A
η Efficiency at phase-shift mode Vo = 12 V, Io = 15 A 93%
η Efficiency at PWM ZVS mode Vo = 12 V, Io = 15 A 93%
η Efficiency at hard switching mode Vo = 12 V, Io = 15 A 90%
Vadj Output adjust range 11.4 12.6 V
Vtr Transient response overshoot/undershoot 50% Load Step at 1AµS, min load at 2A ±0.36 V
tsettling Transient response settling time 100 µS
tstart Output rise time 10% to 90% of Vout 50 mS
Overshoot At Startup 2%
fs Switching frequency Over Vin and IO ranges 150 kHz
Ishare Current sharing accuracy 50% - full load ±5%
φ Loop phase margin 10% - Full load 45 degree
G Loop gain margin 10% - Full load 10 dB
Ripple and noise are measured with 10µF Tantalum capacitor and 0.1µF ceramic capacitor across output.

Detailed Design Procedure

PCMC (Peak Current Mode Control) PSFB (Phase Shifted Full Bridge) Hardware Configuration Overview

The hardware configuration of the UCD3138x PCMC PSFB converter contains two critical elements that are highlighted in the subsequent sections.

  • DPWM initialization - This section will highlight the key register settings and considerations necessary for the UCD3138x to generate the correct MOSFET waveforms for this topology. This maintains the proper phase relationship between the MOSFETs and synchronous rectifiers as well as the proper set up required to function correctly with PCMC.
  • PCMC initialization - This section will discuss the register settings and hardware considerations necessary to modulate the DPWM pins with PCMC and internal slope compensation.

DPWM Initialization for PSFB

The UCD3138x DPWM peripheral provides flexibility for a wide range of topologies. The PSFB configuration utilizes the Intra-Mux and Edge Generation Modules of the DPWM. For a diagram showing these modules, see the UCD3138x Digital Power Peripherals Manual.

A schematic of the power stage of the PSFB is shown in Figure 7-2:

UCD3138064A schem_pwr_stage_PSFB_SLUSBZ8.gif Figure 7-2 Schematic – PSFB Power Stage

Here is an overview of the key PSFB signals:

UCD3138064A key_signals_PSFB_SLUSBZ8.gif Figure 7-3 Key PSFB Signals

DPWM Synchronization

DPWM1 is synchronized to DPWM0, DPWM2 is synchronized to DPWM1, and DPWM3 is synchronized to DPWM2, ½ period out of phase using these commands:

Dpwm1Regs.DPWMCTRL0.bit.MSYNC_SLAVE_EN = 1; //configured to slave
Dpwm2Regs.DPWMCTRL0.bit.MSYNC_SLAVE_EN = 1; // configured to slave
Dpwm3Regs.DPWMCTRL0.bit.MSYNC_SLAVE_EN = 1; // configured to slave
Dpwm0Regs.DPWMPHASETRIG.all = PWM_SLAVESYNC;
Dpwm1Regs.DPWMPHASETRIG.all = PWM_SLAVESYNC;
Dpwm2Regs.DPWMPHASETRIG.all = PWM_SLAVESYNC;
LoopMuxRegs.DPWMMUX.bit.DPWM1_SYNC_SEL = 0;
LoopMuxRegs.DPWMMUX.bit.DPWM2_SYNC_SEL = 1;
LoopMuxRegs.DPWMMUX.bit.DPWM3_SYNC_SEL = 2;
// Slave to dpwm-0
// Slave to dpwm-1
// Slave to dpwm-2

If the event registers on the DPWMs are the same, the two pairs of signals will be symmetrical. All code examples are taken from the PSFB EVM code, unless otherwise stated.

Fixed Signals to Bridge

The two top signals in the above drawing have fixed timing. The DPWM1CF and DPWM2CF signals are used for these pins. DPWMCxF refers to the signal coming out of the fault module of DPWMx, as shown in Figure 7-4.

UCD3138064A fault_module_signals_DPWMx_SLUSBZ8.gif Figure 7-4 Fixed Signals to Bridge

These signals are actually routed to pins DPWM3A and 3B using the Intra Mux with these statements:

Dpwm3Regs.DPWMCTRL0.bit.PWM_A_INTRA_MUX = 7; // Send DPWM1C
Dpwm3Regs.DPWMCTRL0.bit.PWM_B_INTRA_MUX = 8; // Send DPWM2C

Since these signals are really being used as events in the timer, the #defines are called EV5 and EV6. Here are the statements which initialize them:

// Setup waveform for DPWM-C (re-using blanking B regs)
Dpwm2Regs.DPWMBLKBBEG.all = PWM2_EV5 + (4 *16);
Dpwm2Regs.DPWMBLKBEND.all = PWM2_EV6;
UCD3138064A DPWMx_timing_SLUSBZ8.gif Figure 7-5 Blank B Timing Information

The statements for DPWM1 are the same. Remember that DPWMC reuses the Blank B registers for timing information.

Dynamic Signals to Bridge

DPWM0 and 1 are set at normal mode. PCMC triggering signal (fault) chops DPWM0A and 1A cycle by cycle. The corresponding DPWM0B and 1B are used for synchronous rectifier MOSFET control. The same PCMC triggering signal is applied to DPWM2 and DPWM3. Both of these are set to normal mode as well. DPWM2 and 3 are chopped and their edges are used to generate the next two dynamic signals to the bridge. They are generated using the Edge Generator Module in DPWM2. The Edge Generator sources are DPWM2 and DPWM3. The edges used are:

DPWM2A turned on by a rising edge on DPWM2BF
DPWM2A turned off by a falling edge on DPWM3AF
DPWM2B turned on by a rising edge on DPWM3BF
DPWM2B turned off by a falling edge on DPWM2AF
UCD3138064A edge_generator_signals_SLUSBZ8.gif Figure 7-6 Dynamic Signals to Bridge

The Edge Generator is configured with these statements:

Dpwm2Regs.DPWMEDGEGEN.bit.A_ON_EDGE = 2;
Dpwm2Regs.DPWMEDGEGEN.bit.A_OFF_EDGE = 5;
Dpwm2Regs.DPWMEDGEGEN.bit.B_ON_EDGE = 6;
Dpwm2Regs.DPWMEDGEGEN.bit.B_OFF_EDGE = 1;
Dpwm2Regs.DPWMCTRL0.bit.PWM_A_INTRA_MUX = 1; // EDGEGEN-A out the A output
Dpwm2Regs.DPWMCTRL0.bit.PWM_B_INTRA_MUX = 1; // EDGEGEN-B out the B output
Dpwm2Regs.DPWMEDGEGEN.bit.EDGE_EN = 1;

The EDGE_EN bits are set for all 4 DPWMs. This is done to ensure that all signals have the same timing delay through the DPWM.

The final 6 gate signals are shown in Figure 7-7.

UCD3138064A final6_gate_signals_SLUSBZ8.gif Figure 7-7 Final 6 Gate Signals

Note how the falling edge of DPWM2AF aligns with the X1 edge, and how the rising edge of DPWM2BF aligns with the X3 edge. The falling edges on DPWM2AF and DPWM3AF are caused by the peak detection logic. This is fed through the Cycle By Cycle logic. The Cycle By Cycle logic also has a special feature to control the rising edges of DPWM2BF (X1 and X3) and DPWM3BF (Y1 and Y3). It uses the value of Event3 – Event2 to control the time between the edges. The same feature is used with DPWM0 and DPWM1 to control the X2 and Y2 signals. Using the other 2 DPWMs permits these signals to have a different dead time.

The same setup can be used for voltage mode control. In this case, the Filter output sets the timing of the falling edge on DPWMxAF.

All DPWMs are configured in Normal mode, with CBC enabled. If external slope compensation is used, DPWM1A and DPWM1B are used to reset the external compensator at the beginning of each half cycle. If no PCMC event occurs, the values of Events 2 and 3 determine the locations of the edges, just as in open loop mode.

System Initialization for PCM

PCM (Peak Current Mode) is a specialized configuration for the UCD3138x which involves several peripherals. This section describes how it works across the peripherals.

Use of Front Ends and Filters in PSFB

All three front ends are used in PSFB. The same signals are used in the same places for both PCMC and voltage mode. The same hardware can be used for both control modes, with the mode determined by which firmware is loaded into the device. FE0 and FE1 are used with their associated filters, but Filter 2 is not used at all.

FE0 – Vout – voltage loop
FE1 – Iout – current loop
FE2 – Ipri – PCM

In PCMC mode, FE2 is used for PCMC, and the voltage loop is normally used to provide the start point for the compensation ramp. If the CPCC firmware detects a need for constant current mode, it switches to the current loop for the start point.

Peak Current Detection

Peak current detection involves all the major modules of the DPPs, the Front End, Filter, Loop Mux, Fault Mux and the DPWMs. A drawing of the major elements is shown in Figure 7-8.

UCD3138064A peak_current_detect_SLUSBZ8.gif Figure 7-8 Peak Current Detection Function

All signals without arrows flow from left to right. The voltage loop is used to select a peak current level. This level is fed to the Ramp module to generate a compensation ramp. The compensation ramp is compared to the primary current by the PCMC comparator in the Front End. When the ramp value is greater than the primary current, the APCMC signal is sent to the DPWM, causing the events described in the previous sections.

The DPWM frame start and output pin signals can be used to trigger the Ramp Module. In this case, unlike in the case of other ramp module functions, each DPWM frame triggers the start of the ramp. The ramp steps every 32 ns.

The Filter is configured normally, there is no real difference for PCMC. The PCM_FILTER_SEL bits in the LoopMux.PCMCTRL register are used to select which filter is connected to the ramp module:

LoopMuxRegs.PCMCTRL.bit.PCM_FILTER_SEL =0; //select filter0

With Firmware Constant Power/Constant current, Filter 1 and Front End 1 are used as a current control loop, with the EADCDAC set to high current. If the voltage loop value becomes higher than the current loop value, then Filter 1 is used to control the PCM ramp start value:

LoopMuxRegs.PCMCTRL.bit.PCM_FILTER_SEL =1;
S P A C E //select filter1 for slope compensation source

In the ramp module, there are 2 bitfields in the RAMPCTRL register which must be configured. The PCM_START_SEL must be set to a 1 to enable the Filter to be used as a ramp start source. The RAMP_EN bit must be set, of course.

The DAC_STEP register sets the slope of the compensation ramp. The DAC value is in volts, of course, so it is necessary to calculate the slope after the current to voltage conversion. Here is the formula for converting from millivolts per microsecond to DACSTEP.

m = compensation slope in millivolts per microsecond

ACSTEP = 335.5 × M

In C, this can be written:

#define COMPENSATION_SLOPE 150 //compensation slope in millivolts per microsecond
#define DACSTEP_COMP_VALUE ((int) (COMPENSATION_SLOPE*335.5) )
S P A C E //value in DACSTEP for desired compensation slope
S P A C E FeCtrl0Regs.DACSTEP.all = DACSTEP_COMP_VALUE;

It may also be necessary to set a ramp ending value in the RAMPDACEND register.

In addition, it is necessary to set the D2S_COMP_EN bit in the EADCCTRL register. This is for enabling the differential to single ended comparator function. The front end diagram leaves it out for simplicity, but the connection between the DAC and the EADC amplifier is actually differential. The PCMC comparator, however, is single ended. So a conversion is necessary as shown in Figure 7-9.

UCD3138064A differntial_to_single_ended_SLUSBZ8.gif Figure 7-9 Differential to Single-Ended Comparator Function

The EADC_MODE bit in EADCCTRL should be set to a 5 for peak current mode.

The peak current detection signal next goes to the Loop Mux. The Fault Mux has only 1 APCM input, but there are 3 front ends. So the PCM_FE_SEL bits in APCMCTRL must be used to select which front end is used:

LoopMuxRegs.APCMCTRL.bit.PCM_FE_SEL = 2; // use FE2 for PCM */

The PCM_EN bit must also be set.

LoopMuxRegs.APCMCTRL.bit.PCM_EN = 1; // Enable PCM

Next the Fault Mux is used to enable the APCM bit to the CLIM/CBC signal to the DPWM. There are 4 DPWMxCLIM registers, one for each DPWM. The ANALOG_PCM_EN bit must be set in each one to connect the PCM detection signal to the CLIM/CBC signal on each DPWM. For the latest configuration information on all of these bits, consult the appropriate EVM firmware. To avoid errors, it is best to configure your hardware design using the same DPWMs, filters, and front ends for the same functions as the EVM.

DPWM timing is used to trigger the start of the ramp. This is selected by the FECTRLxMUX registers in the Loop Mux. DPWMx_FRAME_SYNC_EN bits, when set, cause the ramp to be triggered at the start of the DPWM period.

Peak Current Mode (PCM)

There is one peak current mode control module in the device however any front end can be configured to use this module.

Application Curves

UCD3138064A load_transient_SLUSCA5.png
1A-16A-1A Vin =385V
Figure 7-10 Load Transient
UCD3138064A Bode_plot_SLUSBZ8.gif
Kp =14000
Ki =300
Kd =2000
Alpha = –2
Figure 7-12 Bode Plot
UCD3138064A vout_soft_start_SLUSCA5.png
30A Load syncFETs off
Figure 7-11 VOUT Soft Start

Power Supply Recommendations

  • Both 3.3 VD and 3.3 VA should have a local capacitor of at least 4.7-µF in parallel with a 10-nF capacitor placed as close as possible to the device pins.
  • BP18 should have a 1-µF capacitor to ground.

Layout

Device Grounding and Layout Guidelines

  • Single ground is recommended: SGND. A multilayer such as 4 layers board is recommended so that one solid SGND is dedicated for return current path, referred to the layout example.
  • Apply multiple different capacitors for different frequency range on decoupling circuits. Each capacitor has different ESL, and ESR, and they have different frequency response.
  • Avoid long traces close to radiation components, and place them into an internal layer, and it is preferred to have grounding shield, and in the end, add a termination circuit.
  • Analog circuit such as ADC sensing lines needs a return current path into the analog circuitry; digital circuit such as GPIO, PMBus and PWM has a return current path into the digital circuitry; although with a single plane, still try to avoid to mix analog current and digital current.
  • Don’t use a ferrite bead or larger than 3-Ω resistor to connect between V33A and V33D.
  • Both 3.3VD and 3.3VA should have local decoupling capacitors close to the device power pins, add vias to connect decoupling caps directly to SGND.
  • Avoid negative current/negative voltage on all pins, so Schottky diodes may need to clamp the voltage; avoid the voltage spike on all pins more than 3.8 V or less than –0.3 V, add Schottky diodes on the pins which could have voltage spikes during surge test; be aware that a Schottky has relatively higher leakage current, which can affect the voltage sensing at high temperature.
  • If V33 slew rate is less than 2.5 V/ms the RESET pin should have a 2.21-kΩ resistor between the reset pin and V33D and a 2.2-µF capacitor from RESET to ground. For more details please refer to the UCD3138 Family - Practical Design Guideline This capacitor must be located close to the device RESET pin.
  • The 2.2-µF capacitor between V33D and BP18 can be removed due to internal enhancement design.
  • Configure unused GPIO pins to be inputs or connect them to the ground (DGND or SGND); when an external pull-up resistor is used for GPIO, the pull-up resistor needs to be 1kOhm or higher.

Layout Example

UCD3138064A 064A_layout.png Figure 7-13 PCB Layout Example