SLUSBZ8B June 2014 – February 2017 UCD3138128 , UCD3138A64
PRODUCTION DATA.
FEATURE | UCD3138x 80 PIN |
---|---|
ARM7TDMI-S Core Processor | 31.25 MHz |
High Resolution DPWM Outputs (250ps Resolution) | 8 |
Number of High Speed Independent Feedback Loops (# Regulated Output Voltages) | 3 |
12-bit, 267ksps, General Purpose ADC Channels | 15 |
Digital Comparators at ADC Outputs | 4 |
Flash Memory (Program) (UCD3138A64) | 64 kB |
Flash Memory (Program) (UCD3138128) | 128 kB |
Flash Memory (Data) | 2 kB |
Flash Security | √ |
RAM | 8 kB |
DPWM Switching Frequency | up to 2 MHz |
Programmable Fault Inputs | 4 |
High Speed Analog Comparators with Cycle-by-Cycle Current Limiting | 7 |
UART (SCI) | 2 |
PMBus | 1 |
I2C | 1 |
SPI | 1 |
Timers | 4 (16 bit) and 2 (24 bit) |
Timer PWM Outputs | 4 |
Timer Capture Inputs | 2 |
Watchdog | √ |
On Chip Oscillator | √ |
Power-On Reset and Brown-Out Detector | √ |
Sync IN and Sync OUT Functions | √ |
Total GPIO (includes all pins with multiplexed functions such as, DPWM, Fault Inputs, SCI, etc.) | 43 |
External Interrupts | 1 |