SLUSC99A July 2016 – January 2017 UCD3138128A
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
MIN | MAX | |||
Voltage | V33D to DGND | –0.3 | 3.8 | V |
V33DIO to DGND | –0.3 | 3.8 | V | |
V33A to AGND | –0.3 | 3.8 | V | |
BP18 to DGND | -0.3 | 2.5 | V | |
Ground difference, |DGND – AGND| | 0.3 | V | ||
Voltage applied to any pin, excluding AGND(2) | –0.3 | 3.8 | V | |
Junction Temperature, TJ | –40 | 125 | °C | |
Storage temperature range, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Digital power | V33D | 3.0 | 3.3 | 3.6 | V |
Digital I/O power | V33DIO | 3 | 3.3 | 3.6 | V |
Analog power | V33A | 3 | 3.3 | 3.6 | V |
Digital power | BP18 | 1.6 | 1.8 | 2 | V |
Junction temperature, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | TQFP (QFN) | UNIT | |
---|---|---|---|
80-PIN | |||
RθJA | Junction-to-ambient thermal resistance | 47.8 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 7.8 | |
RθJB | Junction-to-board thermal resistance | 24.4 | |
ψJT | Junction-to-top characterization parameter | 0.2 | |
ψJB | Junction-to-board characterization parameter | 24.0 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
I33A(5) | Measured on V33A. The device is powered up but all ADC12 and EADC sampling is disabled | 7.5 | mA | |||
I33DIO(5) | All GPIO and communication pins are open | 0.35 | mA | |||
I33D(5) | ROM program execution | 69 | mA | |||
I33 | The device is in ROM mode with all DPWMs enabled and switching at 2 MHz. The DPWMs are all unloaded. | 90 | 100 | mA | ||
ERROR ADC INPUTS EAP, EAN | ||||||
EAP – AGND(5) | –0.15 | 1.998 | V | |||
EAP – EAN(5) | –0.256 | 1.848 | V | |||
Typical error range(5) | AFE = 0 | –256 | 248 | mV | ||
EAP – EAN Error voltage digital resolution | AFE = 3 | 0.8 | 1 | 1.25 | mV | |
AFE = 2 | 1.7 | 2 | 2.4 | mV | ||
AFE = 1 | 3.55 | 4 | 4.5 | mV | ||
AFE = 0 | 6.90 | 8 | 9.10 | mV | ||
REA | Input impedance(5)
(See Figure 11) |
AGND reference | 0.5 | MΩ | ||
IOFFSET | Input offset current(5)
(See Figure 11) |
EADC is in idle state | –5 | 5 | μA | |
EADC Offset | Input voltage = 0 V at AFE = 0 | –20 | 20 | mV | ||
Input voltage = 0 V at AFE = 1 | –10 | 10 | mV | |||
Input voltage = 0 V at AFE = 2 | –6 | 6 | mV | |||
Input voltage = 0 V at AFE = 3 | –4 | 4 | mV | |||
Sample Rate(5) | 15.625 | MHz | ||||
Analog Front End Amplifier Bandwidth(5) | 100 | MHz | ||||
A0 | Gain(5) | See Figure 12 | 1 | V/V | ||
Minimum output voltage | 25 | mV | ||||
EADC DAC | ||||||
DAC range | 0 | 1.6 | V | |||
VREF DAC reference resolution | 10 bit, No dithering enabled | 1.56 | mV | |||
VREF DAC reference resolution(5) | With 4 bit dithering enabled | 97.6 | μV | |||
INL | Ensured INL | –1.5 | 1.5 | LSB | ||
Typical INL (TJ =25°C, V33A = V33D = V33DIO = 3.3 V) | –0.4/+0.7 | LSB | ||||
DNL | Guaranteed DNL | –2.0 | 1 | LSB | ||
Typical DNL (TJ = 25°C, V33A = V33D = V33DIO = 3.3 V) | –0.4/+0.3 | LSB | ||||
DAC reference voltage | 1.58 | 1.61 | V | |||
ADC12 | ||||||
IBIAS | Bias current for PMBus address pins | 9.5 | 10.5 | μA | ||
Measurement range for voltage monitoring | 0 | 2.5 | V | |||
Internal ADC reference voltage | 2.475 | 2.500 | 2.525 | V | ||
Change in Internal ADC reference from 25°C reference voltage(5) | 25°C to –40°C | –2.36 | mV | |||
25°C to 125°C | –5.45 | |||||
ADC12 INL integral nonlinearity, end point(5) | ADC_SAMPLING_SEL = 0 or 7 for all ADC12 data | –3.9 | –2.5/2.2 | 4.5 | LSB | |
ADC12 INL integral nonlinearity, best fit line(5) | –2.4 | –1.6/1.7 | 2.9 | LSB | ||
ADC12 DNL differential nonlinearity(5) | –1.0 | –0.6/+2.6 | 3.8 | LSB | ||
ADC Zero Scale Error | –5 | 5 | mV | |||
ADC Full Scale Error | –30 | 30 | mV | |||
Input bias | 2.5 V applied to pin | 200 | nA | |||
Input leakage resistance(5) | ADC_SAMPLING_SEL = 0 | 2 | MΩ | |||
ADC_SAMPLING_SEL = 7 | 1 | MΩ | ||||
Input Capacitance(5) | 10 | pF | ||||
DIGITAL INPUTS/OUTPUTS(2) | ||||||
VOL | Low-level output voltage(3)(1) | IOH = 4 mA, V33DIO = 3 V | DGND + 0.25 |
V | ||
VOH | High-level output voltage (3) | IOH = –4 mA, V33DIO = 3 V | V33DIO – 0.6 | V | ||
VIH | High-level input voltage | V33DIO = 3 V | 2.1 | V | ||
VIL | Low-level input voltage | V33DIO = 3 V | 1.1 | V | ||
IOH | Output sinking current | 4 | mA | |||
IOL | Output sourcing current | –4 | mA | |||
SYSTEM PERFORMANCE | ||||||
ISHARE | Current share current source (See Figure 34) | 238 | 259 | μA | ||
RSHARE | Current share resistor (See Figure 34) | 9.6 | 10.4 | kΩ | ||
POWER ON RESET AND BROWN OUT (V33A PIN) | ||||||
VGH | Voltage good High | See Figure 9 | 2.302 | 2.53 | 2.836 | V |
VGL | Voltage good Low | 2.248 | 2.48 | 2.781 | V | |
Vres | Voltage at which IReset signal is valid(5) | 0.8 | V | |||
Brownout | Internal signal warning of brownout conditions | 2.774 | 2.9 | 3.077 | V | |
TEMPERATURE SENSOR | ||||||
VTEMP | Voltage range of sensor(5) | 1.46 | 2.44 | V | ||
Voltage resolution(5) | Volts/°C | 6.3 | mV/ºC | |||
Temperature resolution(5) | Degree C per bit | 0.0969 | ºC/LSB | |||
Accuracy(5)(6) | –40°C to 125°C | –10 | ±5 | 10 | ºC | |
Temperature range(5) | –40°C to 125°C | –40 | 125 | ºC | ||
ITEMP | Current draw of sensor when active(5) | 30 | μA | |||
VAMB | Ambient temperature | Trimmed 25°C reading | 1.858 | 1.9 | 1.954 | V |
ANALOG COMPARATOR | ||||||
DAC | Reference DAC Range(5) | 0.019 | 2.5 | V | ||
Reference voltage | 2.478 | 2.5 | 2.513 | V | ||
Bits | 7 | bits | ||||
INL(5) | –0.5 | 0.21 | LSB | |||
DNL(5) | 0.06 | 0.12 | LSB | |||
Offset | –5.5 | 19.5 | mV | |||
Reference DAC buffered output load(7) | –0.5 | 1 | mA | |||
Buffer offset (–0.5 mA) | 0.156 V < DAC < 2.363 V | –10 | 10 | mV | ||
Buffer offset (1.0 mA) | 0.059 V < DAC < 2.305 V | –10 | 10 | mV | ||
RTC INTERFACE | ||||||
fRTC | RTC external input frequency (8) | 10 | MHz |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EADC DAC | ||||||
t | Settling Time(1) | From 10% to 90% | 250 | ns | ||
ADC12 | ||||||
ADC single sample conversion time(1) | ADC_SAMPLING_SEL= 0 | 3.9 | μs | |||
ADC single sample conversion time(1) | ADC_SAMPLING_SEL= 7 | 1..9 | μs | |||
SYSTEM PERFORMANCE | ||||||
Processor master clock (MCLK) | 31.25 | MHz | ||||
tDelay | Digital filter delay(4) | 6 | MCLKs | |||
f(PCLK) | Internal oscillator frequency | –40°C to +125°C | 240 | 250 | 260 | MHz |
–5°C to +85°C | 245 | 250 | 255 | MHz | ||
TWD | Watchdog time out range(1) | Total time is: TWD x (WDCTRL.PERIOD+1) | 12.02 | 13.08 | 13.65 | ms |
Time to disable DPWM output based on active FAULT pin signal(1) | High level on FAULT pin | 80 | ns | |||
Flash Read | 1 | MCLKs | ||||
Retention period of flash content (data retention and program) | TJ = 25°C | 100 | years | |||
Program time to erase one page or block in data flash or program flash | 20 | ms | ||||
Program time to write one word in program flash | 50 | µs | ||||
Program time to write one word in data flash | 40 | µs | ||||
Sync-in/sync-out pulse width(1) | Sync pin | 256 | ns | |||
POWER ON RESET AND BROWN OUT (V33A pin, See Figure 9) | ||||||
tPOR(1) | Time delay after power is good or RESET* relinquished | 1 | ms | |||
tEXC1 | The time it takes from the device to exit a reset state and begin executing the boot flash.(1) | IRESET goes from a low state to a high state. This is approximately equivalent to toggling the external reset pin from low to high state. | 0.5 | ms | ||
tEXC2 | The time it takes from the device to exit a reset state and begin executing program flash bank 0 (32 kB).(1) | IRESET goes from a low state to a high state. This is approximately equivalent to toggling the external reset pin from low to high state. | 3 | ms | ||
tEXCT | The time it takes from the device to exit a reset state and begin executing the total program flash (64 kB).(1) | IRESET goes from a low state to a high state. This is approximately equivalent to toggling the external reset pin from low to high state. | 6 | ms | ||
TEMPERATURE SENSOR(1) | ||||||
tON(1) | Turn on time / settling time of sensor | 100 | μs | |||
ANALOG COMPARATOR | ||||||
Time to disable DPWM output based on 0 V to 2.5 V step input on the analog comparator.(1) | 90 | 150 | ns |
PARAMETER | TEST CONDITIONS | 100 kHz Class | 400 kHz Class | 1 MHz Class(2) | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
Typical values at TA = 25 °C and VCC = 3.3 V (unless otherwise noted) | |||||||||
fSMB | SMBus/PMBus operating frequency | Slave mode, SMBC 50% duty cycle | 10 | 100 | 10 | 400 | 10 | 1000 | kHz |
fI2C | I2C operating frequency | Slave mode, SCL 50% duty cycle | 10 | 100 | 10 | 400 | 10 | 1000 | kHz |
t(BUF) | Bus free time between start and stop | 4.7 | 1.3 | 0.5 | µs | ||||
t(HD:STA) | Hold time after (repeated) start | 4 | 0.6 | 0.26 | µs | ||||
t(SU:STA) | Repeated start setup time | 4.7 | 0.6 | 0.26 | µs | ||||
t(SU:STO) | Stop setup time | 4 | 0.6 | 0.26 | µs | ||||
t(HD:DAT) | Data hold time | Receive mode | 0 | 0 | 0 | ns | |||
t(SU:DAT) | Data setup time | 250 | 100 | 50 | ns | ||||
t(TIMEOUT) | Error signal/detect | 25 | 35 | 25 | 35 | 25 | 35 | ms | |
t(LOW) | Clock low period | 4.7 | 1.3 | 0.5 | µs | ||||
t(HIGH) | Clock high period | 4 | 50 | 0.6 | 50 | 0.26 | 50 | µs | |
t(LOW:SEXT) | Cumulative clock low slave extend time | 25 | 25 | 25 | ms | ||||
tr | Clock/data fall time | Rise time tr = (VILmax – 0.15) to (VIHmin + 0.15) | 20 + 0.1 Cb |
300 | 20 + 0.1 Cb |
300 | 20 + 0.1 Cb |
120 | ns |
tf | Clock/data rise time | Fall time tf = 0.9 VDD to (VILmax – 0.15) | 20 + 0.1 Cb |
1000 | 20 + 0.1 Cb |
300 | 20 + 0.1 Cb |
120 | ns |
Cb | Total capacitance of one bus line | 400 | pF |
2 MHz Reference, Divided Down From 250 MHz |